Generate points evenly distributed on a unit circle VCE generates a unit circle as follow: exp(-j*2*pi*(k*M+phase)/1024 * (-1)^(conjugate))
- k = 0:N-1
- M = 10-bit constant
- phase = 10-bit constant
- conjugate = 0 or 1
- Parameters
-
[in] | numPoints | the number of points to generate (k) |
[in] | constant | a 10-bit constant (M) |
[in] | phase | a constant in (k*M+phase) |
[in] | conjugate | whether or not to conjugate the output |
[out] | result | a pointer to a vector where the output will be placed |
- Note
- See ti_drivers_VCE_DataManagement for directions on efficient VCE memory management.
- Returns
- A status code indicating whether the VCE operation was a success.
- Return values
-