Data Structures | Macros | Typedefs | Enumerations | Functions
LogSinkBuf.h File Reference
#include <ti/log/Log.h>
#include <stdint.h>
Include dependency graph for LogSinkBuf.h:

Go to the source code of this file.

Data Structures

struct  LogSinkBuf_Rec
 
struct  LogSinkBuf_Instance
 

Macros

#define Log_TI_LOG_SINK_BUF_VERSION   0.1.0
 
#define LogSinkBuf_Type_LINEAR   (1)
 
#define LogSinkBuf_Type_CIRCULAR   (2)
 
#define LogSinkBuf_WORDS_PER_RECORD   (5)
 
#define LogSinkBuf_BUF_HEADER_SIZE   sizeof(LogSinkBuf_RecordType) + sizeof(uint32_t)
 
#define LogSinkBuf_SIZEOF_RECORD   (sizeof(uint32_t) * LogSinkBuf_WORDS_PER_RECORD)
 
#define Log_SINK_BUF_DEFINE(name, type, num_entries)
 
#define Log_SINK_BUF_USE(name)   extern LogSinkBuf_Instance LogSinkBuf_##name##_Config
 
#define Log_MODULE_INIT_SINK_BUF(name, _levels)
 

Typedefs

typedef struct LogSinkBuf_Rec LogSinkBuf_Rec
 
typedef struct LogSinkBuf_Instance LogSinkBuf_Instance
 
typedef LogSinkBuf_InstanceLogSinkBuf_Handle
 

Enumerations

enum  LogSinkBuf_RecordType { LogSinkBuf_EVENT = 0, LogSinkBuf_PRINTF = 1, LogSinkBuf_BUFFER_START = 2, LogSinkBuf_BUFFER_CONTINUED = 3 }
 

Functions

void ti_log_LogSinkBuf_printf (const Log_Module *handle, uint32_t header, uint32_t index, uint32_t numArgs,...)
 
void ti_log_LogSinkBuf_buf (const Log_Module *handle, uint32_t header, uint32_t index, uint8_t *data, size_t size)
 
 _Log_DEFINE_LOG_VERSION (LogSinkBuf, 0.1.0)
 

Macro Definition Documentation

§ Log_TI_LOG_SINK_BUF_VERSION

#define Log_TI_LOG_SINK_BUF_VERSION   0.1.0

§ LogSinkBuf_Type_LINEAR

#define LogSinkBuf_Type_LINEAR   (1)

§ LogSinkBuf_Type_CIRCULAR

#define LogSinkBuf_Type_CIRCULAR   (2)

§ LogSinkBuf_WORDS_PER_RECORD

#define LogSinkBuf_WORDS_PER_RECORD   (5)

§ LogSinkBuf_BUF_HEADER_SIZE

#define LogSinkBuf_BUF_HEADER_SIZE   sizeof(LogSinkBuf_RecordType) + sizeof(uint32_t)

§ LogSinkBuf_SIZEOF_RECORD

#define LogSinkBuf_SIZEOF_RECORD   (sizeof(uint32_t) * LogSinkBuf_WORDS_PER_RECORD)

§ Log_SINK_BUF_DEFINE

#define Log_SINK_BUF_DEFINE (   name,
  type,
  num_entries 
)
Value:
static LogSinkBuf_Rec logSinkBuf_##name##_buffer[num_entries]; \
LogSinkBuf_Instance LogSinkBuf_##name##_Config = {.serial = 0, \
.bufType = type, \
.advance = type, \
.numEntries = num_entries, \
.buffer = logSinkBuf_##name##_buffer, \
.curEntry = logSinkBuf_##name##_buffer, \
.endEntry = logSinkBuf_##name##_buffer + (num_entries - 1)}
Definition: LogSinkBuf.h:66
uint32_t serial
Definition: LogSinkBuf.h:68

§ Log_SINK_BUF_USE

#define Log_SINK_BUF_USE (   name)    extern LogSinkBuf_Instance LogSinkBuf_##name##_Config

§ Log_MODULE_INIT_SINK_BUF

#define Log_MODULE_INIT_SINK_BUF (   name,
  _levels 
)
Value:
{ \
.sinkConfig = &LogSinkBuf_##name##_Config, .printf = ti_log_LogSinkBuf_printf, .buf = ti_log_LogSinkBuf_buf, \
.levels = _levels, \
}
void ti_log_LogSinkBuf_buf(const Log_Module *handle, uint32_t header, uint32_t index, uint8_t *data, size_t size)
void ti_log_LogSinkBuf_printf(const Log_Module *handle, uint32_t header, uint32_t index, uint32_t numArgs,...)

Typedef Documentation

§ LogSinkBuf_Rec

§ LogSinkBuf_Instance

§ LogSinkBuf_Handle

Enumeration Type Documentation

§ LogSinkBuf_RecordType

Enumerator
LogSinkBuf_EVENT 
LogSinkBuf_PRINTF 
LogSinkBuf_BUFFER_START 
LogSinkBuf_BUFFER_CONTINUED 

Function Documentation

§ ti_log_LogSinkBuf_printf()

void ti_log_LogSinkBuf_printf ( const Log_Module *  handle,
uint32_t  header,
uint32_t  index,
uint32_t  numArgs,
  ... 
)

§ ti_log_LogSinkBuf_buf()

void ti_log_LogSinkBuf_buf ( const Log_Module *  handle,
uint32_t  header,
uint32_t  index,
uint8_t *  data,
size_t  size 
)

§ _Log_DEFINE_LOG_VERSION()

_Log_DEFINE_LOG_VERSION ( LogSinkBuf  ,
0.1.  0 
)
© Copyright 1995-2024, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale