![]() |
![]() |
LGPTimerLPF3 Parameters. More...
#include <LGPTimerLPF3.h>
Data Fields | |
LGPTimerLPF3_HwiFxn | hwiCallbackFxn |
bool | intPhaseLate |
uint8_t | prescalerDiv |
LGPTimerLPF3_DebugMode | debugStallMode |
LGPTimerLPF3 Parameters.
LGPTimer parameters are used by the LGPTimerLPF3_open() call. Default values for these parameters are set using LGPTimerLPF3_Params_init().
LGPTimerLPF3_HwiFxn LGPTimerLPF3_Params::hwiCallbackFxn |
Hardware interrupt callback function. This pointer is optional and is only required if LGPTimerLPF3_enableInterrupt() is called.
bool LGPTimerLPF3_Params::intPhaseLate |
Interrupt phase early or late for TGT and ZERO interrupts
uint8_t LGPTimerLPF3_Params::prescalerDiv |
Prescaler division factor
LGPTimerLPF3_DebugMode LGPTimerLPF3_Params::debugStallMode |
Timer debug stall mode