![]() |
![]() |
AESCTRLPF3 Object. More...
#include <AESCTRLPF3.h>
Data Fields | |
AESCommonLPF3_Object | common |
volatile uint32_t | counter [AES_BLOCK_SIZE_WORDS] |
const uint8_t * | input |
uint8_t * | output |
size_t | inputLength |
size_t | inputLengthRemaining |
AESCTR_OperationUnion * | operation |
AESCTR_CallbackFxn | callbackFxn |
AESCTR_OperationType | operationType |
bool | threadSafe |
AESCTRLPF3 Object.
The application must not access any member variables of this structure!
AESCommonLPF3_Object AESCTRLPF3_Object::common |
volatile uint32_t AESCTRLPF3_Object::counter[AES_BLOCK_SIZE_WORDS] |
const uint8_t* AESCTRLPF3_Object::input |
uint8_t* AESCTRLPF3_Object::output |
size_t AESCTRLPF3_Object::inputLength |
size_t AESCTRLPF3_Object::inputLengthRemaining |
AESCTR_OperationUnion* AESCTRLPF3_Object::operation |
AESCTR_CallbackFxn AESCTRLPF3_Object::callbackFxn |
AESCTR_OperationType AESCTRLPF3_Object::operationType |
bool AESCTRLPF3_Object::threadSafe |