![]() |
![]() |
AESCBCCC26XX Object. More...
#include <AESCBCCC26XX.h>
Data Fields | |
bool | isOpen |
bool | operationInProgress |
bool | operationCanceled |
int_fast16_t | returnStatus |
AESCBC_ReturnBehavior | returnBehavior |
AESCBC_OperationType | operationType |
uint32_t | semaphoreTimeout |
AESCBC_CallbackFxn | callbackFxn |
AESCBC_Operation * | operation |
AESCBCCC26XX Object.
The application must not access any member variables of this structure!
bool AESCBCCC26XX_Object::isOpen |
bool AESCBCCC26XX_Object::operationInProgress |
bool AESCBCCC26XX_Object::operationCanceled |
int_fast16_t AESCBCCC26XX_Object::returnStatus |
AESCBC_ReturnBehavior AESCBCCC26XX_Object::returnBehavior |
AESCBC_OperationType AESCBCCC26XX_Object::operationType |
uint32_t AESCBCCC26XX_Object::semaphoreTimeout |
AESCBC_CallbackFxn AESCBCCC26XX_Object::callbackFxn |
AESCBC_Operation* AESCBCCC26XX_Object::operation |