![]() |
![]() |
TCAN455X global configuration. More...
#include <TCAN455X.h>
Data Fields | |
uint32_t | clkFreqMHz |
uint32_t | spiBitRate |
void * | taskStack |
uint16_t | taskStackSize |
uint8_t | taskPri |
uint_least8_t | spiIndex |
uint_least8_t | spiCSPin |
uint_least8_t | interruptPin |
TCAN455X global configuration.
uint32_t TCAN455X_Config::clkFreqMHz |
TCAN455X input clock frequency in MHz
uint32_t TCAN455X_Config::spiBitRate |
SPI bit rate to communicate with TCAN455X
void* TCAN455X_Config::taskStack |
Pointer to TCAN455X interrupt handler task stack
uint16_t TCAN455X_Config::taskStackSize |
TCAN455X interrupt handler task stack size
uint8_t TCAN455X_Config::taskPri |
TCAN455X interrupt handler task priority
uint_least8_t TCAN455X_Config::spiIndex |
SPI instance index from Board file
uint_least8_t TCAN455X_Config::spiCSPin |
SPI Chip Select pin
uint_least8_t TCAN455X_Config::interruptPin |
TCAN455X interrupt pin