TCAN455X.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2023, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 /*!*****************************************************************************
33  * @file TCAN455X.h
34  *
35  * @brief TCAN455X Driver Interface
36  *
37  * @anchor ti_drivers_TCAN455X_Overview
38  *
39  * # Overview
40  * The TCAN455X driver performs the hardware access to the TCAN455x CAN
41  * controller with integrated transceiver via SPI.
42  *
43  * ## Message RAM Size
44  * The TCAN455X device has 2KB of message RAM.
45  *******************************************************************************
46  */
47 
48 #ifndef ti_drivers_can_tcan455x__include
49 #define ti_drivers_can_tcan455x__include
50 
51 #include <stdint.h>
52 
53 #ifdef __cplusplus
54 extern "C" {
55 #endif
56 
57 #define TCAN455X_MRAM_SIZE 2048U
58 
62 typedef struct
63 {
64  uint32_t clkFreqMHz;
65  uint32_t spiBitRate;
66  void *taskStack;
67  uint16_t taskStackSize;
68  uint8_t taskPri;
69  uint_least8_t spiIndex;
70  uint_least8_t spiCSPin;
71  uint_least8_t interruptPin;
73 
74 /* Externs from ti_drivers_config.c */
75 extern const TCAN455X_Config TCAN455X_config;
76 
84 uint32_t TCAN455X_getStatus(void);
85 
91 void TCAN455X_clearStatus(void);
92 
103 void TCAN455X_setMode(uint32_t mode);
104 
115 uint32_t TCAN455X_getMode(void);
116 
128 
129 #ifdef __cplusplus
130 }
131 #endif
132 
133 #endif /* ti_drivers_can_tcan455x__include */
uint8_t taskPri
Definition: TCAN455X.h:68
uint_least8_t spiCSPin
Definition: TCAN455X.h:70
uint32_t spiBitRate
Definition: TCAN455X.h:65
uint32_t clkFreqMHz
Definition: TCAN455X.h:64
void TCAN455X_clearStatus(void)
Clears all TCAN455X device status flags.
TCAN455X global configuration.
Definition: TCAN455X.h:62
uint_least8_t interruptPin
Definition: TCAN455X.h:71
uint32_t TCAN455X_getMode(void)
Reads the TCAN455X operational mode.
uint16_t taskStackSize
Definition: TCAN455X.h:67
uint_least8_t spiIndex
Definition: TCAN455X.h:69
const TCAN455X_Config TCAN455X_config
void TCAN455X_setMode(uint32_t mode)
Sets the TCAN455X operational mode.
void * taskStack
Definition: TCAN455X.h:66
uint32_t TCAN455X_getStatus(void)
Reads the TCAN455X device status flags.
void TCAN455X_disableSleepWakeErrorTimeout(void)
Disables the sleep wake error timeout.
© Copyright 1995-2023, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale