![]() |
![]() |
Secure Flash Service.
The Secure Flash Service is used to access the flash driver when using TF-M configuration.
#include <stdint.h>
Go to the source code of this file.
Data Structures | |
struct | FlashCC26X4_s_program |
Macros | |
#define | TI_SP_MSG_TYPE_USER 16 |
#define | FLASH_SP_MSG_TYPE_PROTECTION_GET (TI_SP_MSG_TYPE_USER + 0) |
#define | FLASH_SP_MSG_TYPE_SECTOR_ERASE (TI_SP_MSG_TYPE_USER + 1) |
#define | FLASH_SP_MSG_TYPE_PROGRAM (TI_SP_MSG_TYPE_USER + 2) |
#define | FLASH_SP_MSG_TYPE_PROGRAM_4X (TI_SP_MSG_TYPE_USER + 3) |
#define | FLASH_SP_MSG_TYPE_SECTOR_SIZE_GET (TI_SP_MSG_TYPE_USER + 4) |
#define | FLASH_SP_MSG_TYPE_FLASH_SIZE_GET (TI_SP_MSG_TYPE_USER + 5) |
#define TI_SP_MSG_TYPE_USER 16 |
#define FLASH_SP_MSG_TYPE_PROTECTION_GET (TI_SP_MSG_TYPE_USER + 0) |
#define FLASH_SP_MSG_TYPE_SECTOR_ERASE (TI_SP_MSG_TYPE_USER + 1) |
#define FLASH_SP_MSG_TYPE_PROGRAM (TI_SP_MSG_TYPE_USER + 2) |
#define FLASH_SP_MSG_TYPE_PROGRAM_4X (TI_SP_MSG_TYPE_USER + 3) |
#define FLASH_SP_MSG_TYPE_SECTOR_SIZE_GET (TI_SP_MSG_TYPE_USER + 4) |
#define FLASH_SP_MSG_TYPE_FLASH_SIZE_GET (TI_SP_MSG_TYPE_USER + 5) |