45 #ifndef ti_drivers_nvs_flash_FlashCC26X4_s__include 46 #define ti_drivers_nvs_flash_FlashCC26X4_s__include 58 #define TI_SP_MSG_TYPE_USER 16 60 #define FLASH_SP_MSG_TYPE_PROTECTION_GET (TI_SP_MSG_TYPE_USER + 0) 61 #define FLASH_SP_MSG_TYPE_SECTOR_ERASE (TI_SP_MSG_TYPE_USER + 1) 62 #define FLASH_SP_MSG_TYPE_PROGRAM (TI_SP_MSG_TYPE_USER + 2) 63 #define FLASH_SP_MSG_TYPE_PROGRAM_4X (TI_SP_MSG_TYPE_USER + 3) 64 #define FLASH_SP_MSG_TYPE_SECTOR_SIZE_GET (TI_SP_MSG_TYPE_USER + 4) 65 #define FLASH_SP_MSG_TYPE_FLASH_SIZE_GET (TI_SP_MSG_TYPE_USER + 5) uint32_t count
Definition: FlashCC26X4_s.h:71
uint32_t sectorAddress
Definition: FlashCC26X4_s.h:70
uint8_t * dataBuffer
Definition: FlashCC26X4_s.h:69
Definition: FlashCC26X4_s.h:67