TI BLE5-Stack API Documentation
2.02.08.00
|
Periodic adverting report event. More...
Data Fields | |
uint8_t | cteType |
0x00 AoA CTE 0x01 - AoD CTE with 1us slots 0x02 - AoD CTE with 2us slots 0xFF - No CTE | |
uint8_t | dataLen |
Length of the Data field (Range: 0 to 247) | |
uint8_t | dataStatus |
0x00 - Data complete 0x01 - Data incomplete, more data to come 0x02 - Data incomplete, data truncated, no more to come | |
uint8_t | opcode |
RTLS event opcode. | |
uint8_t * | pData |
Data received from a Periodic Advertising packet. | |
int8_t | rssi |
RSSI value for the received packet (Range: -127 to +20 dBm); If the packet contains CTE, this value is not available. | |
uint16_t | syncHandle |
Handle identifying the periodic advertising train. | |
int8_t | txPower |
Tx Power information (Range: -127 to +20 dBm) | |
Periodic adverting report event.