![]() |
![]() |
UART driver implementation for a CC26X2 UART controller.
============================================================================
The UART header file should be included in an application as follows:
Refer to UART2.h for a complete description of APIs and examples of use.
#include <stddef.h>
#include <stdint.h>
#include <stdbool.h>
#include <ti/devices/DeviceFamily.h>
#include <DeviceFamily_constructPath(inc/hw_types.h)>
#include <DeviceFamily_constructPath(driverlib/udma.h)>
#include <ti/drivers/dpl/HwiP.h>
#include <ti/drivers/dpl/SemaphoreP.h>
#include <ti/drivers/UART2.h>
#include <ti/drivers/dma/UDMACC26XX.h>
Go to the source code of this file.
Data Structures | |
struct | UART2CC26X2_HWAttrs |
UART2CC26X2 Hardware attributes. More... | |
struct | UART2CC26X2_Object |
UART2CC26X2 Object. More... | |
Macros | |
#define | UART2CC26X2_FIFO_SIZE 32 |
Typedefs | |
typedef struct UART2CC26X2_Object * | UART2CC26X2_Handle |
Enumerations | |
enum | UART2CC26X2_FifoThreshold { UART2CC26X2_FIFO_THRESHOLD_1_8 = 0, UART2CC26X2_FIFO_THRESHOLD_2_8 = 1, UART2CC26X2_FIFO_THRESHOLD_4_8 = 2, UART2CC26X2_FIFO_THRESHOLD_6_8 = 3, UART2CC26X2_FIFO_THRESHOLD_7_8 = 4 } |
UART TX/RX interrupt FIFO threshold select. More... | |
#define UART2CC26X2_FIFO_SIZE 32 |
Size of the TX and RX FIFOs is 32 items
typedef struct UART2CC26X2_Object * UART2CC26X2_Handle |
UART TX/RX interrupt FIFO threshold select.
Defined FIFO thresholds for generation of both TX interrupt and RX interrupt.