AUX_ANAIF

Instance: AUX_ANAIF
Component: AUX_ANAIF
Base address: 0x400C9000


AUX Analog Interface (AUX_ANAIF) encapsulates direct data and control interfaces between AUX digital and AUX analog circuits. It lets UDMA0, and system CPU:
-Trigger ADC sample and conversion process.
- Write ADC samples to FIFO.
- Charge analog nodes by the use of the analog ISRC module. See ADI_4_AUX:ISRC and ADI_4_AUX:COMP.COMPA_REF_CURR_EN for further information.
- Use the DAC to generate a programmable voltage on COMPB_REF, COMPA_REF, or COMPA_IN analog nodes.

To use:
- DAC : System CPU must set AUX_SYSIF:PEROPRATE.ANAIF_DAC_OP_RATE to BUS_RATE as long as DAC state machine generates the sample clock. See DACSMPLCTL.EN for further information.

TOP:AUX_ANAIF Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

ADCCTL

RW

32

0x0000 3F00

0x0000 0010

0x400C 9010

ADCFIFOSTAT

RO

32

0x0000 0001

0x0000 0014

0x400C 9014

ADCFIFO

RW

32

0x0000 0000

0x0000 0018

0x400C 9018

ADCTRIG

RW

32

0x0000 0000

0x0000 001C

0x400C 901C

ISRCCTL

RW

32

0x0000 0001

0x0000 0020

0x400C 9020

DACCTL

RW

32

0x0000 0000

0x0000 0030

0x400C 9030

LPMBIASCTL

RW

32

0x0000 0000

0x0000 0034

0x400C 9034

DACSMPLCTL

RW

32

0x0000 0000

0x0000 0038

0x400C 9038

DACSMPLCFG0

RW

32

0x0000 0000

0x0000 003C

0x400C 903C

DACSMPLCFG1

RW

32

0x0000 0000

0x0000 0040

0x400C 9040

DACVALUE

RW

32

0x0000 0000

0x0000 0044

0x400C 9044

DACSTAT

RO

32

0x0000 0000

0x0000 0048

0x400C 9048

TOP:AUX_ANAIF Register Descriptions

TOP:AUX_ANAIF:ADCCTL

Address Offset 0x0000 0010
Physical Address 0x400C 9010 Instance 0x400C 9010
Description ADC Control

Configuration of ADI_4_AUX:ADC0.SMPL_MODE decides if the ADC trigger starts sampling or conversion.
Type RW
Bits Field Name Description Type Reset
31:15 RESERVED15 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000
14 START_POL Select active polarity for START_SRC event.
Value ENUM Name Description
0x0 RISE Set ADC trigger on rising edge of event source.
0x1 FALL Set ADC trigger on falling edge of event source.
RW 0
13:8 START_SRC Select ADC trigger event source from the asynchronous AUX event bus.

Set START_SRC to NO_EVENT if you want to trigger the ADC manually through ADCTRIG.START.

If you write a non-enumerated value the behavior is identical to NO_EVENT. The written value is returned when read.
Value ENUM Name Description
0x0 AUXIO0 AUX_EVCTL:EVSTAT0.AUXIO0
0x1 AUXIO1 AUX_EVCTL:EVSTAT0.AUXIO1
0x2 AUXIO2 AUX_EVCTL:EVSTAT0.AUXIO2
0x3 AUXIO3 AUX_EVCTL:EVSTAT0.AUXIO3
0x4 AUXIO4 AUX_EVCTL:EVSTAT0.AUXIO4
0x5 AUXIO5 AUX_EVCTL:EVSTAT0.AUXIO5
0x6 AUXIO6 AUX_EVCTL:EVSTAT0.AUXIO6
0x7 AUXIO7 AUX_EVCTL:EVSTAT0.AUXIO7
0x8 AUXIO8 AUX_EVCTL:EVSTAT0.AUXIO8
0x9 AUXIO9 AUX_EVCTL:EVSTAT0.AUXIO9
0xA AUXIO10 AUX_EVCTL:EVSTAT0.AUXIO10
0xB AUXIO11 AUX_EVCTL:EVSTAT0.AUXIO11
0xC AUXIO12 AUX_EVCTL:EVSTAT0.AUXIO12
0xD AUXIO13 AUX_EVCTL:EVSTAT0.AUXIO13
0xE AUXIO14 AUX_EVCTL:EVSTAT0.AUXIO14
0xF AUXIO15 AUX_EVCTL:EVSTAT0.AUXIO15
0x10 AUXIO16 AUX_EVCTL:EVSTAT1.AUXIO16
0x11 AUXIO17 AUX_EVCTL:EVSTAT1.AUXIO17
0x12 AUXIO18 AUX_EVCTL:EVSTAT1.AUXIO18
0x13 AUXIO19 AUX_EVCTL:EVSTAT1.AUXIO19
0x14 AUXIO20 AUX_EVCTL:EVSTAT1.AUXIO20
0x15 AUXIO21 AUX_EVCTL:EVSTAT1.AUXIO21
0x16 AUXIO22 AUX_EVCTL:EVSTAT1.AUXIO22
0x17 AUXIO23 AUX_EVCTL:EVSTAT1.AUXIO23
0x18 AUXIO24 AUX_EVCTL:EVSTAT1.AUXIO24
0x19 AUXIO25 AUX_EVCTL:EVSTAT1.AUXIO25
0x1A AUXIO26 AUX_EVCTL:EVSTAT1.AUXIO26
0x1B AUXIO27 AUX_EVCTL:EVSTAT1.AUXIO27
0x1C AUXIO28 AUX_EVCTL:EVSTAT1.AUXIO28
0x1D AUXIO29 AUX_EVCTL:EVSTAT1.AUXIO29
0x1E AUXIO30 AUX_EVCTL:EVSTAT1.AUXIO30
0x1F AUXIO31 AUX_EVCTL:EVSTAT1.AUXIO31
0x20 MANUAL_EV AUX_EVCTL:EVSTAT2.MANUAL_EV
0x21 AON_RTC_CH2 AUX_EVCTL:EVSTAT2.AON_RTC_CH2
0x22 AON_RTC_CH2_DLY AUX_EVCTL:EVSTAT2.AON_RTC_CH2_DLY
0x23 AON_RTC_4KHZ AUX_EVCTL:EVSTAT2.AON_RTC_4KHZ
0x26 SCLK_LF AUX_EVCTL:EVSTAT2.SCLK_LF
0x27 PWR_DWN AUX_EVCTL:EVSTAT2.PWR_DWN
0x28 MCU_ACTIVE AUX_EVCTL:EVSTAT2.MCU_ACTIVE
0x29 VDDR_RECHARGE AUX_EVCTL:EVSTAT2.VDDR_RECHARGE
0x2A ACLK_REF AUX_EVCTL:EVSTAT2.ACLK_REF
0x2B MCU_EV AUX_EVCTL:EVSTAT2.MCU_EV
0x2E AUX_COMPA AUX_EVCTL:EVSTAT2.AUX_COMPA
0x2F AUX_COMPB AUX_EVCTL:EVSTAT2.AUX_COMPB
0x35 AUX_TIMER1_EV AUX_EVCTL:EVSTAT3.AUX_TIMER1_EV
0x36 AUX_TIMER0_EV AUX_EVCTL:EVSTAT3.AUX_TIMER0_EV
0x37 AUX_TDC_DONE AUX_EVCTL:EVSTAT3.AUX_TDC_DONE
0x38 AUX_ISRC_RESET_N AUX_EVCTL:EVSTAT3.AUX_ISRC_RESET_N
0x3D AUX_SMPH_AUTOTAKE_DONE AUX_EVCTL:EVSTAT3.AUX_SMPH_AUTOTAKE_DONE
0x3F NO_EVENT No event.
RW 0b11 1111
7:2 RESERVED2 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000
1:0 CMD ADC interface command.

Non-enumerated values are not supported. The written value is returned when read.
Value ENUM Name Description
0x0 DIS Disable ADC interface.
0x1 EN Enable ADC interface.
0x3 FLUSH Flush ADC FIFO.

You must set CMD to EN or DIS after flush.

System CPU must wait two clock cycles before it sets CMD to EN or DIS.
RW 0b00

TOP:AUX_ANAIF:ADCFIFOSTAT

Address Offset 0x0000 0014
Physical Address 0x400C 9014 Instance 0x400C 9014
Description ADC FIFO Status

FIFO can hold up to four ADC samples.
Type RO
Bits Field Name Description Type Reset
31:5 RESERVED5 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000
4 OVERFLOW FIFO overflow flag.

0: FIFO has not overflowed.
1: FIFO has overflowed, this flag is sticky until you flush the FIFO.

When the flag is set, the ADC FIFO write pointer is static. It is not possible to add more samples to the ADC FIFO. Flush FIFO to clear the flag.
RO 0
3 UNDERFLOW FIFO underflow flag.

0: FIFO has not underflowed.
1: FIFO has underflowed, this flag is sticky until you flush the FIFO.

When the flag is set, the ADC FIFO read pointer is static. Read returns the previous sample that was read. Flush FIFO to clear the flag.
RO 0
2 FULL FIFO full flag.

0: FIFO is not full, there is less than 4 samples in the FIFO.
1: FIFO is full, there are 4 samples in the FIFO.

When the flag is set, it is not possible to add more samples to the ADC FIFO. An attempt to add samples sets the OVERFLOW flag.
RO 0
1 ALMOST_FULL FIFO almost full flag.

0: There are less than 3 samples in the FIFO, or the FIFO is full. The FULL flag is also asserted in the latter case.
1: There are 3 samples in the FIFO, there is room for one more sample.
RO 0
0 EMPTY FIFO empty flag.

0: FIFO contains one or more samples.
1: FIFO is empty.

When the flag is set, read returns the previous sample that was read and sets the UNDERFLOW flag.
RO 1

TOP:AUX_ANAIF:ADCFIFO

Address Offset 0x0000 0018
Physical Address 0x400C 9018 Instance 0x400C 9018
Description ADC FIFO
Type RW
Bits Field Name Description Type Reset
31:12 RESERVED12 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0 0000
11:0 DATA FIFO data.

Read:
Get oldest ADC sample from FIFO.

Write:
Write dummy sample to FIFO. This is useful for code development when you do not have real ADC samples.
RW 0x000

TOP:AUX_ANAIF:ADCTRIG

Address Offset 0x0000 001C
Physical Address 0x400C 901C Instance 0x400C 901C
Description ADC Trigger
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 START Manual ADC trigger.

Write any value to START to trigger ADC.

To manually trigger the ADC, you must set ADCCTL.START_SRC to NO_EVENT to avoid conflict with event-driven ADC trigger.
WO 0

TOP:AUX_ANAIF:ISRCCTL

Address Offset 0x0000 0020
Physical Address 0x400C 9020 Instance 0x400C 9020
Description Current Source Control
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 RESET_N ISRC reset control.

0: ISRC drives 0 uA.
1: ISRC drives current ADI_4_AUX:ISRC.TRIM to COMPA_IN.
RW 1

TOP:AUX_ANAIF:DACCTL

Address Offset 0x0000 0030
Physical Address 0x400C 9030 Instance 0x400C 9030
Description DAC Control

This register controls the analog part of the DAC.
Type RW
Bits Field Name Description Type Reset
31:6 RESERVED6 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000
5 DAC_EN DAC module enable.

0: Disable DAC.
1: Enable DAC.

The System CPU must not use the DAC when AUX_SYSIF:OPMODEREQ.REQ equals PDA in Standby TI-RTOS power mode. The System CPU must set AUX_SYSIF:PEROPRATE.ANAIF_DAC_OP_RATE to BUS_RATE to use the DAC in Active and Idle TI-RTOS power modes.
RW 0
4 DAC_BUFFER_EN DAC buffer enable.

DAC buffer reduces the time required to produce the programmed voltage at the expense of increased current consumption.

0: Disable DAC buffer.
1: Enable DAC buffer.

Enable buffer when DAC_VOUT_SEL equals COMPA_IN.

Do not enable the buffer when AUX_SYSIF:OPMODEREQ.REQ equals PDA or PDLP.
RW 0
3 DAC_PRECHARGE_EN DAC precharge enable.

Only enable precharge when ADI_4_AUX:MUX2.DAC_VREF_SEL equals DCOUPL and VDDS is higher than 2.65 V.

DAC output voltage range:

0: 0 V to 1.28 V.
1: 1.28 V to 2.56 V.

Otherwise, see ADI_4_AUX:MUX2.DAC_VREF_SEL for DAC output voltage range.

Enable precharge 1 us before you enable the DAC and the buffer.
RW 0
2:0 DAC_VOUT_SEL DAC output connection.

An analog node must only have one driver. Other drivers for the following analog nodes are configured in [ANATOP_MMAP::ADI_4_AUX:*].
Value ENUM Name Description
0x0 NC Connect to nothing

It is recommended to use NC as intermediate step when you change DAC_VOUT_SEL.
0x1 COMPB_REF Connect to COMPB_REF analog node.

Required setting to use Comparator B.
0x2 COMPA_REF Connect to COMPA_REF analog node.

It is not possible to drive external loads connected to COMPA_REF I/O mux with this setting.
0x4 COMPA_IN Connect to COMPA_IN analog node.

Required setting to drive external load selected in ADI_4_AUX:MUX1.COMPA_IN.
RW 0b000

TOP:AUX_ANAIF:LPMBIASCTL

Address Offset 0x0000 0034
Physical Address 0x400C 9034 Instance 0x400C 9034
Description Low Power Mode Bias Control

The low power mode bias module provides bias current to DAC and Comparator A when AUX_SYSIF:OPMODEREQ.REQ differers from A.
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 EN Module enable.

0: Disable low power mode bias module.
1: Enable low power mode bias module.

Set EN to 1 15 us before you enable the DAC or Comparator A.
RW 0

TOP:AUX_ANAIF:DACSMPLCTL

Address Offset 0x0000 0038
Physical Address 0x400C 9038 Instance 0x400C 9038
Description DAC Sample Control

The DAC sample clock maintains the DAC voltage stored in the sample-and-hold capacitor. The DAC sample clock waveform consists of a setup phase followed by a hold phase. In the setup phase the sample-and-hold capacitor charges to the programmed voltage. The hold phase maintains the voltage with minimal power.

DACSMPLCFG0 and DACSMPLCFG1 configure the DAC sample clock waveform.
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 EN DAC sample clock enable.

0: Disable sample clock. The sample clock stops low and DACSTAT becomes 0 when the current sample clock period completes.
1: Enable DAC sample clock. DACSTAT must be 0 before you enable sample clock.
RW 0

TOP:AUX_ANAIF:DACSMPLCFG0

Address Offset 0x0000 003C
Physical Address 0x400C 903C Instance 0x400C 903C
Description DAC Sample Configuration 0
Type RW
Bits Field Name Description Type Reset
31:6 RESERVED6 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000
5:0 CLKDIV Clock division.

AUX_SYSIF:PEROPRATE.ANAIF_DAC_OP_RATE divided by (CLKDIV + 1) determines the sample clock base frequency.

0: Divide by 1.
1: Divide by 2.
...
63: Divide by 64.
RW 0b00 0000

TOP:AUX_ANAIF:DACSMPLCFG1

Address Offset 0x0000 0040
Physical Address 0x400C 9040 Instance 0x400C 9040
Description DAC Sample Configuration 1

The sample clock period equals (high time + low time) * base period. DACSMPLCFG0.CLKDIV determines the base period.

Timing requirements (DAC Buffer On / DAC Buffer Off):
- (high time + low time) * base period > (4 us / 1 us)
- (high time * base period) > (2 us / 0.5 us)
- (low time * base period) > (2 us / 0.5 us)
- (low time * base period + HOLD_INTERVAL * sample clock period) < 32 us

If AUX_SYSIF:OPMODEREQ.REQ equals PDLP, you must set:
- H_PER = L_PER = HOLD_INTERVAL = 0.
Type RW
Bits Field Name Description Type Reset
31:15 RESERVED15 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000
14 H_PER High time.

The sample clock period is high for this many base periods.

0: 2 periods
1: 4 periods
RW 0
13:12 L_PER Low time.

The sample clock period is low for this many base periods.

0: 1 period
1: 2 periods
2: 3 periods
3: 4 periods
RW 0b00
11:8 SETUP_CNT Setup count.

Number of active sample clock periods during the setup phase.

0: 1 sample clock period
1: 2 sample clock periods
...
15 : 16 sample clock periods
RW 0x0
7:0 HOLD_INTERVAL Hold interval.

Number of inactive sample clock periods between each active sample clock period during hold phase. The sample clock is low when inactive.

The range is 0 to 255.
RW 0x00

TOP:AUX_ANAIF:DACVALUE

Address Offset 0x0000 0044
Physical Address 0x400C 9044 Instance 0x400C 9044
Description DAC Value
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 VALUE DAC value.

Digital data word for the DAC.

Only change VALUE when DACCTL.DAC_EN is 0. Then wait 1 us before you enable the DAC.
RW 0x00

TOP:AUX_ANAIF:DACSTAT

Address Offset 0x0000 0048
Physical Address 0x400C 9048 Instance 0x400C 9048
Description DAC Status
Type RO
Bits Field Name Description Type Reset
31:2 RESERVED2 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000 0000
1 SETUP_ACTIVE DAC setup phase status.

0: Sample clock is disabled or setup phase is complete.
1: Setup phase in progress.
RO 0
0 HOLD_ACTIVE DAC hold phase status.

0: Sample clock is disabled or DAC is not in hold phase.
1: Hold phase in progress.
RO 0