#include <rom.h>
Data Fields | |
uint8_t | win |
uint8_t | MSBMOD |
const uint32_t * | data_p |
const uint32_t * | data_r |
const uint32_t * | data_a |
const uint32_t * | data_b |
const uint32_t * | data_Gx |
const uint32_t * | data_Gy |
const uint32_t * | data_k_mont |
const uint32_t * | data_a_mont |
const uint32_t * | data_b_mont |
uint32_t * | workzone |
const uint32_t * | inScalar |
const uint32_t * | inPointX |
const uint32_t * | inPointY |
uint32_t * | outPointX |
uint32_t * | outPointY |
uint32_t * | SCAL |
uint32_t * | EXPX |
uint32_t * | EXPY |
uint32_t * | EXPZ |
uint32_t * | EXPW |
uint32_t * | ACCX |
uint32_t * | ACCY |
uint32_t * | ACCZ |
uint32_t * | TMP1 |
uint32_t * | TMP2 |
uint32_t * | TMP3 |
uint32_t * | TMP4 |
uint32_t * | TMP5 |
uint32_t * | TMP6 |
uint32_t * | MOD |
uint32_t | LEN |
uint32_t | aux64 [2] |
uint32_t* ECC_State::ACCX |
uint32_t* ECC_State::ACCY |
uint32_t* ECC_State::ACCZ |
uint32_t ECC_State::aux64[2] |
const uint32_t* ECC_State::data_a |
Referenced by ECC_init(), and ECC_initialize().
const uint32_t* ECC_State::data_a_mont |
Referenced by ECC_init(), and ECC_initialize().
const uint32_t* ECC_State::data_b |
Referenced by ECC_init(), and ECC_initialize().
const uint32_t* ECC_State::data_b_mont |
Referenced by ECC_init(), and ECC_initialize().
const uint32_t* ECC_State::data_Gx |
Referenced by ECC_init(), and ECC_initialize().
const uint32_t* ECC_State::data_Gy |
Referenced by ECC_init(), and ECC_initialize().
const uint32_t* ECC_State::data_k_mont |
Referenced by ECC_init(), and ECC_initialize().
const uint32_t* ECC_State::data_p |
Referenced by ECC_init(), and ECC_initialize().
const uint32_t* ECC_State::data_r |
Referenced by ECC_init(), and ECC_initialize().
uint32_t* ECC_State::EXPW |
uint32_t* ECC_State::EXPX |
uint32_t* ECC_State::EXPY |
uint32_t* ECC_State::EXPZ |
const uint32_t* ECC_State::inPointX |
const uint32_t* ECC_State::inPointY |
const uint32_t* ECC_State::inScalar |
uint32_t ECC_State::LEN |
uint32_t* ECC_State::MOD |
uint8_t ECC_State::MSBMOD |
uint32_t* ECC_State::outPointX |
uint32_t* ECC_State::outPointY |
uint32_t* ECC_State::SCAL |
uint32_t* ECC_State::TMP1 |
uint32_t* ECC_State::TMP2 |
uint32_t* ECC_State::TMP3 |
uint32_t* ECC_State::TMP4 |
uint32_t* ECC_State::TMP5 |
uint32_t* ECC_State::TMP6 |
uint8_t ECC_State::win |
Referenced by ECC_init(), and ECC_initialize().
uint32_t* ECC_State::workzone |
Referenced by ECC_init(), and ECC_initialize().