#include <stdint.h>
#include <ti/drivers/crypto/CryptoCC26X4_s.h>
#include <ti/drivers/SHA2.h>
#include <ti/sysbios/psa/SecureCB.h>
#include <third_party/tfm/interface/include/psa/crypto_types.h>
#include <third_party/tfm/interface/include/psa/service.h>
#include "ti_drivers_config.h"
Go to the source code of this file.
Data Structures | |
struct | SHA2_s_SecureCallback |
struct | SHA2_s_ConstructMsg |
struct | SHA2_s_OpenMsg |
struct | SHA2_s_CallbackMsg |
struct | SHA2_s_CloseMsg |
struct | SHA2_s_HashDataMsg |
struct | SHA2_s_HmacMsg |
struct | SHA2_s_SetHashTypeMsg |
struct | SHA2_s_SetupHmacMsg |
struct | SHA2_s_AddDataMsg |
struct | SHA2_s_FinalizeMsg |
struct | SHA2_s_CancelOperationMsg |
struct | SHA2_s_ResetMsg |
Functions | |
psa_status_t | SHA2_s_handlePsaMsg (psa_msg_t *msg) |
Handles PSA messages for SHA2 secure driver. More... | |
void | SHA2_s_init (void) |
Initializes the SHA2 secure driver. More... | |
#define SHA2_S_MSG_TYPE_CONSTRUCT (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 0U))) |
#define SHA2_S_MSG_TYPE_OPEN (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 1U))) |
#define SHA2_S_MSG_TYPE_REGISTER_CALLBACK (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 2U))) |
#define SHA2_S_MSG_TYPE_CLOSE (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 3U))) |
#define SHA2_S_MSG_TYPE_HASH_DATA (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 4U))) |
#define SHA2_S_MSG_TYPE_HMAC (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 5U))) |
#define SHA2_S_MSG_TYPE_SET_HASH_TYPE (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 6U))) |
#define SHA2_S_MSG_TYPE_SETUP_HMAC (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 7U))) |
#define SHA2_S_MSG_TYPE_ADD_DATA (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 8U))) |
#define SHA2_S_MSG_TYPE_FINALIZE (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 9U))) |
#define SHA2_S_MSG_TYPE_FINALIZE_HMAC (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 10U))) |
#define SHA2_S_MSG_TYPE_CANCEL_OPERATION (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 11U))) |
#define SHA2_S_MSG_TYPE_RESET (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 12U))) |
#define CONFIG_SHA2_S_CONFIG_POOL_SIZE 1 |
#define SHA2_SECURE_CALLBACK_COUNT (CONFIG_TI_DRIVERS_SHA2_COUNT + CONFIG_SHA2_S_CONFIG_POOL_SIZE) |
psa_status_t SHA2_s_handlePsaMsg | ( | psa_msg_t * | msg | ) |
Handles PSA messages for SHA2 secure driver.
[in] | msg | pointer to PSA message |
PSA_SUCCESS | if successful. |
PSA_ERROR_PROGRAMMER_ERROR | if any args point to secure addresses. |
void SHA2_s_init | ( | void | ) |
Initializes the SHA2 secure driver.