33 #ifndef ti_drivers_sha2_SHA2CC26X4_s__include 34 #define ti_drivers_sha2_SHA2CC26X4_s__include 41 #include <ti/sysbios/psa/SecureCB.h> 43 #include <third_party/tfm/interface/include/psa/crypto_types.h> 44 #include <third_party/tfm/interface/include/psa/service.h> 46 #include "ti_drivers_config.h" 58 #define SHA2_S_MSG_TYPE_CONSTRUCT (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 0U))) 59 #define SHA2_S_MSG_TYPE_OPEN (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 1U))) 60 #define SHA2_S_MSG_TYPE_REGISTER_CALLBACK \ 61 (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 2U))) 62 #define SHA2_S_MSG_TYPE_CLOSE (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 3U))) 63 #define SHA2_S_MSG_TYPE_HASH_DATA (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 4U))) 64 #define SHA2_S_MSG_TYPE_HMAC (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 5U))) 65 #define SHA2_S_MSG_TYPE_SET_HASH_TYPE (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 6U))) 66 #define SHA2_S_MSG_TYPE_SETUP_HMAC (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 7U))) 67 #define SHA2_S_MSG_TYPE_ADD_DATA (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 8U))) 68 #define SHA2_S_MSG_TYPE_FINALIZE (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 9U))) 69 #define SHA2_S_MSG_TYPE_FINALIZE_HMAC (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 10U))) 70 #define SHA2_S_MSG_TYPE_CANCEL_OPERATION \ 71 (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 11U))) 72 #define SHA2_S_MSG_TYPE_RESET (CRYPTO_S_MSG_TYPE_INDEX_SHA2 | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 12U))) 78 #ifndef CONFIG_SHA2_S_CONFIG_POOL_SIZE 79 #define CONFIG_SHA2_S_CONFIG_POOL_SIZE 1 82 #define SHA2_SECURE_CALLBACK_COUNT (CONFIG_TI_DRIVERS_SHA2_COUNT + CONFIG_SHA2_S_CONFIG_POOL_SIZE) const void * data
Definition: SHA2CC26X4_s.h:139
Definition: SHA2CC26X4_s.h:87
SHA2_Handle handle
Definition: SHA2CC26X4_s.h:158
psa_status_t SHA2_s_handlePsaMsg(psa_msg_t *msg)
Handles PSA messages for SHA2 secure driver.
SHA2_s_SecureCallback * callback
Definition: SHA2CC26X4_s.h:119
SHA2_Handle handle
Definition: SHA2CC26X4_s.h:177
SHA2_Handle handle
Definition: SHA2CC26X4_s.h:124
int_fast16_t returnStatus
Definition: SHA2CC26X4_s.h:92
Definition: SHA2CC26X4_s.h:150
void * digest
Definition: SHA2CC26X4_s.h:132
SHA2_Handle handle
Definition: SHA2CC26X4_s.h:172
const SHA2_Params * params
Definition: SHA2CC26X4_s.h:107
SHA2 Global configuration.
Definition: SHA2.h:438
CryptoKey datastructure.
Definition: CryptoKey.h:192
SHA2_HashType type
Definition: SHA2CC26X4_s.h:147
const void * data
Definition: SHA2CC26X4_s.h:130
size_t dataLength
Definition: SHA2CC26X4_s.h:140
SHA2_Handle handle
Definition: SHA2CC26X4_s.h:166
uint_least8_t index
Definition: SHA2CC26X4_s.h:112
Definition: SHA2CC26X4_s.h:156
Definition: SHA2CC26X4_s.h:164
Definition: SHA2CC26X4_s.h:144
SHA2_Handle handle
Definition: SHA2CC26X4_s.h:129
const SHA2_Params * params
Definition: SHA2CC26X4_s.h:113
void * hmac
Definition: SHA2CC26X4_s.h:141
SHA2_Handle handle
Definition: SHA2CC26X4_s.h:137
Definition: SHA2CC26X4_s.h:175
Definition: SHA2CC26X4_s.h:116
Definition: SHA2CC26X4_s.h:110
SHA2_Handle handle
Definition: SHA2CC26X4_s.h:91
size_t dataLength
Definition: SHA2CC26X4_s.h:131
Definition: SHA2CC26X4_s.h:170
SHA2_HashType
Enum for the hash types supported by the driver.
Definition: SHA2.h:387
SHA2_Handle handle
Definition: SHA2CC26X4_s.h:118
CryptoKey * key
Definition: SHA2CC26X4_s.h:153
CryptoKey * key
Definition: SHA2CC26X4_s.h:138
Definition: SHA2CC26X4_s.h:127
Definition: SHA2CC26X4_s.h:122
void SHA2_s_init(void)
Initializes the SHA2 secure driver.
SHA2_Handle handle
Definition: SHA2CC26X4_s.h:152
void * digestOrHmac
Definition: SHA2CC26X4_s.h:167
Definition: SHA2CC26X4_s.h:104
const void * data
Definition: SHA2CC26X4_s.h:159
SHA2 Parameters.
Definition: SHA2.h:472
SHA2_Config * config
Definition: SHA2CC26X4_s.h:106
SHA2_Handle handle
Definition: SHA2CC26X4_s.h:146
size_t length
Definition: SHA2CC26X4_s.h:160
SecureCB_Object object
Definition: SHA2CC26X4_s.h:89
Definition: SHA2CC26X4_s.h:135