Trims to be applied when coming from SHUTDOWN (also called when coming from PIN_RESET).
300 uint32_t ccfg_ModeConfReg ;
303 if (( HWREG( CCFG_BASE + CCFG_O_SIZE_AND_DIS_FLAGS ) & CCFG_SIZE_AND_DIS_FLAGS_DIS_ALT_DCDC_SETTING ) == 0 ) {
307 HWREGB( ADI3_BASE + ADI_O_MASK4B + ( ADI_3_REFSYS_O_DCDCCTL5 * 2 )) = ( 0xF0 |
308 ( HWREG( CCFG_BASE + CCFG_O_MODE_CONF_1 ) >> CCFG_MODE_CONF_1_ALT_DCDC_IPEAK_S ));
316 HWREG(AUX_DDI0_OSC_BASE + DDI_O_MASK16B + (DDI_0_OSC_O_CTL0 << 1) + 4) = DDI_0_OSC_CTL0_CLK_DCDC_SRC_SEL_M | (DDI_0_OSC_CTL0_CLK_DCDC_SRC_SEL_M >> 16);
318 HWREGH(AUX_DDI0_OSC_BASE + DDI_0_OSC_O_CTL0);
321 ccfg_ModeConfReg = HWREG( CCFG_BASE + CCFG_O_MODE_CONF );
330 if ((( ccfg_ModeConfReg & CCFG_MODE_CONF_VDDR_EXT_LOAD ) == 0 ) &&
331 (( ccfg_ModeConfReg & CCFG_MODE_CONF_VDDS_BOD_LEVEL ) != 0 ) )
337 HWREGB( ADI3_BASE + ADI_3_REFSYS_O_DCDCCTL3 ) |= ADI_3_REFSYS_DCDCCTL3_VDDR_BOOST_COMP_BOOST ;
342 #if ( CCFG_BASE == CCFG_BASE_DEFAULT ) 345 NOROM_SetupAfterColdResetWakeupFromShutDownCfg2( ui32Fcfg1Revision, ccfg_ModeConfReg );
350 uint32_t ui32TrimValue ;
353 trimReg = HWREG( FCFG1_BASE + FCFG1_O_DAC_BIAS_CNF );
354 ui32TrimValue = (( trimReg & FCFG1_DAC_BIAS_CNF_LPM_TRIM_IOUT_M ) >>
355 FCFG1_DAC_BIAS_CNF_LPM_TRIM_IOUT_S ) ;
359 if ( trimReg & FCFG1_DAC_BIAS_CNF_LPM_BIAS_BACKUP_EN ) {
360 HWREGB( ADI3_BASE + ADI_O_SET + ADI_3_REFSYS_O_AUX_DEBUG ) = ADI_3_REFSYS_AUX_DEBUG_LPM_BIAS_BACKUP_EN;
362 HWREGB( ADI3_BASE + ADI_O_CLR + ADI_3_REFSYS_O_AUX_DEBUG ) = ADI_3_REFSYS_AUX_DEBUG_LPM_BIAS_BACKUP_EN;
366 uint32_t widthTrim = (( trimReg & FCFG1_DAC_BIAS_CNF_LPM_BIAS_WIDTH_TRIM_M ) >> FCFG1_DAC_BIAS_CNF_LPM_BIAS_WIDTH_TRIM_S );
367 HWREGH( AUX_ADI4_BASE + ADI_O_MASK8B + ( ADI_4_AUX_O_COMP * 2 )) =
376 #if ( CCFG_BASE == CCFG_BASE_DEFAULT ) 379 NOROM_SetupAfterColdResetWakeupFromShutDownCfg3( ccfg_ModeConfReg );
#define ADI_4_AUX_O_LPMBIAS
Definition: setup.c:46
void SetupAfterColdResetWakeupFromShutDownCfg3(uint32_t ccfg_ModeConfReg)
Third part of configuration required after cold reset and when waking up from shutdown.
Definition: setup_rom.c:321
#define ADI_4_AUX_COMP_LPM_BIAS_WIDTH_TRIM_S
Definition: setup.c:50
#define ADI_4_AUX_COMP_LPM_BIAS_WIDTH_TRIM_M
Definition: setup.c:49
#define AUX_SYSIF_OPMODE_TARGET_PDA
Definition: aux_sysif.h:97
void SetupAfterColdResetWakeupFromShutDownCfg1(uint32_t ccfg_ModeConfReg)
First part of configuration required after cold reset and when waking up from shutdown.
Definition: setup_rom.c:166
void AUXSYSIFOpModeChange(uint32_t targetOpMode)
Changes the AUX operational mode to the requested target mode.
Definition: aux_sysif.c:66
#define ADI_4_AUX_LPMBIAS_LPM_TRIM_IOUT_S
Definition: setup.c:48
void SetupAfterColdResetWakeupFromShutDownCfg2(uint32_t ui32Fcfg1Revision, uint32_t ccfg_ModeConfReg)
Second part of configuration required after cold reset and when waking up from shutdown.
Definition: setup_rom.c:220
#define ADI_4_AUX_LPMBIAS_LPM_TRIM_IOUT_M
Definition: setup.c:47