Porting Guide and Migration Guides¶
Porting Guides¶
Porting guide is used to port incremental changes from the previous SDK.
- BLE5-Stack 2.02.01 (SDK 5.10) to BLE5-Stack 2.02.02 (SDK 5.20)
- BLE5-Stack 2.02.00 (SDK 4.40) to BLE5-Stack 2.02.01 (SDK 5.10)
- BLE5-Stack 2.01.04 (SDK 4.30) to BLE5-Stack 2.02.00 (SDK 4.40)
- BLE5-Stack 2.01.03 (SDK 4.20) to BLE5-Stack 2.01.04 (SDK 4.30)
- BLE5-Stack 2.01.02 (SDK 4.10) to BLE5-Stack 2.01.03 (SDK 4.20)
- BLE5-Stack 2.01.01 (SDK 3.40) to BLE5-Stack 2.01.02 (SDK 4.10)
- BLE5-Stack 2.01.00 (SDK 3.30) to BLE5-Stack 2.01.01 (SDK 3.40)
- BLE5-Stack 2.00.04 (SDK 3.20) to BLE5-Stack 2.01.00 (SDK 3.30)
- BLE5-Stack 2.00.03 (SDK 3.10) to BLE5-Stack 2.00.04 (SDK 3.20)
- BLE5-Stack 2.00.02 (SDK 3.10) to BLE5-Stack 2.00.03 (SDK 3.10)
- BLE5-Stack 2.00.01 (SDK 2.40) to BLE5-Stack 2.00.02 (SDK 3.10)
- BLE5-Stack 2.00.00 to BLE5-Stack 2.00.01
- BLE5-Stack 1.02.01 to BLE5-Stack 2.00.00
- BLE5-Stack 1.02.00 to BLE5-Stack 1.02.01
Year-to-Year Migration Guides¶
The following migration guides are designed to help migrate across multiple SDK releases.
Migration Guides¶
Migration guide is used to migrate major changes, e.g. from one device to another device or from one configuration to another.
- Getting started with CC2652RB for Crystal-less BAW operation
- Migrating Board Variant using SysConfig