Z-Stack API Reference
5.10.00.13
|
#include <zstackmsg.h>
Data Fields | |
zstackmsg_HDR_t | hdr |
zstack_zdoTcDeviceInd_t | req |
This response indication message is sent from ZStack Thread whenever the Trust Center allows a device to join the network. This message is will only occur on a coordinator/trust center device. The command ID for this message is zstackmsg_CmdIDs_ZDO_TC_DEVICE_IND.
To receive this message, in your application, you must subscribe for it with a call to Zstackapi_DevZDOCBReq().
zstackmsg_HDR_t hdr |
message header
event field must be set to zstack_CmdIDs
Message command fields