Z-Stack API Reference
5.10.00.13
|
#include <zstack.h>
Data Fields | |
uint16_t | nwkAddr |
uint8_t | duration |
bool | tcSignificance |
Structure to send a ZDO Mgmt Permit Join Request.
uint8_t duration |
Duration of join. 0=disabled, 0xFF=enabled, 0x01-0xFE number seconds to permit join
uint16_t nwkAddr |
Targeted device
bool tcSignificance |
If set, and the target device is TC, it affects TC auth policy