![]() |
![]() |
Z-Stack API Reference
5.10.00.13
|
#include <zstack.h>
Data Fields | |
uint16_t | dstAddr |
uint16_t | nextHop |
zstack_RouteStatus | status |
bool | memoryConstrained |
bool | manyToOne |
bool | routeRecordRequired |
Structure to hold the information for a single route.
uint16_t dstAddr |
Destination short address
bool manyToOne |
A flag indicating that the destination is a concentrator
bool memoryConstrained |
A flag indicating whether the device is a memory constrained concentrator
uint16_t nextHop |
Next hop short address
bool routeRecordRequired |
A flag indicating that a route record command frame should be sent before data
zstack_RouteStatus status |
Route status