TI-15.4 Stack API
3.40.00.09
|
#include <api_mac.h>
Data Fields | |
ApiMac_sAddr_t | coordAddress |
uint16_t | coordPanId |
ApiMac_sec_t | sec |
MLME poll request type
ApiMac_sAddr_t _apimac_mlmepollreq::coordAddress |
The address of the coordinator device to poll
uint16_t _apimac_mlmepollreq::coordPanId |
The PAN ID of the coordinator
ApiMac_sec_t _apimac_mlmepollreq::sec |
The security parameters for this message