TI-15.4 Stack API
3.40.00.09
|
#include <api_mac.h>
Data Fields | |
union { | |
uint16_t shortAddr | |
ApiMac_sAddrExt_t extAddr | |
} | addr |
ApiMac_addrType_t | addrMode |
MAC address type field structure
uint16_t ApiMac_sAddr_t::shortAddr |
16 bit address
ApiMac_sAddrExt_t ApiMac_sAddr_t::extAddr |
Extended address
union { ... } ApiMac_sAddr_t::addr |
The address can be either a long address or a short address depending the addrMode field.
ApiMac_addrType_t ApiMac_sAddr_t::addrMode |
Address type/mode