![]() |
![]() |
rflib
|
Go to the source code of this file.
Data Structures | |
struct | rfc_CMD_HS_TX_s |
High-Speed Transmit Command. More... | |
struct | rfc_CMD_HS_RX_s |
High-Speed Receive Command. More... | |
struct | rfc_hsRxOutput_s |
struct | rfc_hsRxStatus_s |
Macros | |
#define | __RFC_STRUCT |
#define | __RFC_STRUCT_ATTR |
#define | CMD_HS_TX 0x3841 |
#define | CMD_HS_RX 0x3842 |
Typedefs | |
typedef struct rfc_CMD_HS_TX_s | rfc_CMD_HS_TX_t |
typedef struct rfc_CMD_HS_RX_s | rfc_CMD_HS_RX_t |
typedef struct rfc_hsRxOutput_s | rfc_hsRxOutput_t |
typedef struct rfc_hsRxStatus_s | rfc_hsRxStatus_t |
#define __RFC_STRUCT |
#define __RFC_STRUCT_ATTR |