![]() |
![]() |
rflib
|
#include <rf_hs_cmd.h>
Data Fields | |
struct { | |
uint16_t rssi:8 | |
RSSI of the received packet in dBm (signed) More... | |
uint16_t bCrcErr:1 | |
0: Packet received OK 1: Packet received with CRC error More... | |
uint16_t addressInd:2 | |
0: Received address0 (or no address check)1: Received address1 2: Received address 0x0000 3: Received address 0xFFFF More... | |
} | status |
uint16_t rfc_hsRxStatus_s::rssi |
RSSI of the received packet in dBm (signed)
uint16_t rfc_hsRxStatus_s::bCrcErr |
0: Packet received OK
1: Packet received with CRC error
uint16_t rfc_hsRxStatus_s::addressInd |
0: Received address0
(or no address check)
1: Received address1
2: Received address 0x0000
3: Received address 0xFFFF
struct { ... } rfc_hsRxStatus_s::status |