![]() |
![]() |
Timer driver interface for CC26XX devices.
This driver implements a 32-bit or 16-bit general purpose timer for the CC26XX device.
The timer always operates in count up mode.
#include <stdbool.h>
#include <stdint.h>
#include <ti/drivers/Timer.h>
#include <ti/drivers/dpl/SemaphoreP.h>
#include <ti/drivers/timer/GPTimerCC26XX.h>
Go to the source code of this file.
Data Structures | |
struct | TimerCC26XX_HWAttrs |
TimerCC26XX Hardware Attributes. More... | |
struct | TimerCC26XX_Object |
TimerCC26XX_Object. More... | |
Enumerations | |
enum | TimerCC26XX_SubTimer { TimerCC26XX_timer16A = 0x0001, TimerCC26XX_timer16B = 0x0002, TimerCC26XX_timer32 = 0x0003 } |
Variables | |
const Timer_FxnTable | TimerCC26XX_fxnTable |
enum TimerCC26XX_SubTimer |
const Timer_FxnTable TimerCC26XX_fxnTable |