![]() |
![]() |
|
rflib
|
| CdataQueue_t | Type definition for a data queue |
| CRF_AccessParams | RF request access parameter struct |
| CRF_Cmd_s | |
| CRF_CoexOverride | Runtime coexistence override parameters |
| CRF_CoexOverride_BLEUseCases | Coexistence override settings for BLE5 application scenarios |
| CRF_InfoVal | Stores output parameters for RF_getInfo() |
| CRF_Mode | Specifies a RF core firmware configuration |
| CRF_Object | Stores the client's internal configuration and states |
| CRF_Params | RF driver configuration parameters |
| CRF_RadioSetup | A unified type for radio setup commands of different PHYs |
| CRF_RatConfigCapture | RF_ratCapture parameter structure |
| CRF_RatConfigCompare | RF_ratCompare parameter structure |
| CRF_RatConfigOutput | RAT related IO parameter structure |
| CRF_ScheduleCmdParams | |
| CRF_ScheduleMap | RF schedule map structure |
| CRF_ScheduleMapElement | RF schedule map entry structure |
| CRF_TxPowerTable_Entry | TX power configuration entry in a TX power table |
| CRF_TxPowerTable_Value | PA configuration value for a certain power level |
| Crfc_ble5AdiEntry_s | |
| Crfc_ble5AdvAuxPar_s | |
| Crfc_ble5AdvExtPar_s | |
| Crfc_ble5AuxChRes_s | |
| Crfc_ble5ExtAdvEntry_s | |
| Crfc_ble5InitiatorPar_s | |
| Crfc_ble5MasterPar_s | |
| Crfc_ble5RadioOp_s | |
| Crfc_ble5RxStatus_s | |
| Crfc_ble5ScanInitOutput_s | |
| Crfc_ble5ScannerPar_s | |
| Crfc_ble5SlavePar_s | |
| Crfc_ble5Tx20RadioOp_s | |
| Crfc_bleAdvOutput_s | |
| Crfc_bleAdvPar_s | |
| Crfc_bleGenericRxOutput_s | |
| Crfc_bleGenericRxPar_s | |
| Crfc_bleInitiatorOutput_s | |
| Crfc_bleInitiatorPar_s | |
| Crfc_bleMasterPar_s | |
| Crfc_bleMasterSlaveOutput_s | |
| Crfc_bleMasterSlavePar_s | |
| Crfc_bleRadioOp_s | |
| Crfc_bleRxStatus_s | |
| Crfc_bleScannerOutput_s | |
| Crfc_bleScannerPar_s | |
| Crfc_bleSlavePar_s | |
| Crfc_bleTxTestOutput_s | |
| Crfc_bleTxTestPar_s | |
| Crfc_bleWhiteListEntry_s | |
| Crfc_carrierSense_s | |
| Crfc_CMD_ABORT_s | Abort Running Radio Operation Command |
| Crfc_CMD_ADD_DATA_ENTRY_s | Add Data Entry to Queue |
| Crfc_CMD_ARM_RAT_CH_s | Arm Radio Timer Channel |
| Crfc_CMD_BLE5_ADV_AUX_s | Bluetooth 5 Secondary Channel Advertiser Command |
| Crfc_CMD_BLE5_ADV_DIR_s | Bluetooth 5 Connectable Directed Advertiser Command |
| Crfc_CMD_BLE5_ADV_EXT_s | Bluetooth 5 Extended Advertiser Command |
| Crfc_CMD_BLE5_ADV_NC_s | Bluetooth 5 Non-Connectable Advertiser Command |
| Crfc_CMD_BLE5_ADV_s | Bluetooth 5 Connectable Undirected Advertiser Command |
| Crfc_CMD_BLE5_ADV_SCAN_s | Bluetooth 5 Scannable Undirected Advertiser Command |
| Crfc_CMD_BLE5_GENERIC_RX_s | Bluetooth 5 Generic Receiver Command |
| Crfc_CMD_BLE5_INITIATOR_s | Bluetooth 5 Initiator Command |
| Crfc_CMD_BLE5_MASTER_s | Bluetooth 5 Master Command |
| Crfc_CMD_BLE5_RADIO_SETUP_PA_s | |
| Crfc_CMD_BLE5_RADIO_SETUP_s | Bluetooth 5 Radio Setup Command for all PHYs |
| Crfc_CMD_BLE5_SCANNER_s | Bluetooth 5 Scanner Command |
| Crfc_CMD_BLE5_SLAVE_s | Bluetooth 5 Slave Command |
| Crfc_CMD_BLE5_TX_TEST_s | Bluetooth 5 PHY Test Transmitter Command |
| Crfc_CMD_BLE_ADV_DIR_s | BLE Connectable Directed Advertiser Command |
| Crfc_CMD_BLE_ADV_NC_s | BLE Non-Connectable Advertiser Command |
| Crfc_CMD_BLE_ADV_PAYLOAD_s | BLE Update Advertising Payload Command |
| Crfc_CMD_BLE_ADV_s | BLE Connectable Undirected Advertiser Command |
| Crfc_CMD_BLE_ADV_SCAN_s | BLE Scannable Undirected Advertiser Command |
| Crfc_CMD_BLE_GENERIC_RX_s | BLE Generic Receiver Command |
| Crfc_CMD_BLE_INITIATOR_s | BLE Initiator Command |
| Crfc_CMD_BLE_MASTER_s | BLE Master Command |
| Crfc_CMD_BLE_SCANNER_s | BLE Scanner Command |
| Crfc_CMD_BLE_SLAVE_s | BLE Slave Command |
| Crfc_CMD_BLE_TX_TEST_s | BLE PHY Test Transmitter Command |
| Crfc_CMD_BUS_REQUEST_s | Request System Bus to be Availbale |
| Crfc_CMD_CHANGE_PA_s | Set TX power with possibility to switch between PAs |
| Crfc_CMD_CLEAR_RX_s | Clear all RX Queue Entries |
| Crfc_CMD_COUNT_BRANCH_s | Counter Command with Branch of Command Chain |
| Crfc_CMD_COUNT_s | Counter Command |
| Crfc_CMD_DISABLE_RAT_CH_s | Disable Radio Timer Channel |
| Crfc_CMD_DISARM_RAT_CH_s | Disarm Radio Timer Channel |
| Crfc_CMD_FLUSH_QUEUE_s | Flush Data Queue |
| Crfc_CMD_FS_OFF_s | Command for Turning off Frequency Synthesizer |
| Crfc_CMD_FS_POWERDOWN_s | Power down Frequency Syntheszier Command |
| Crfc_CMD_FS_POWERUP_s | Power up Frequency Syntheszier Command |
| Crfc_CMD_FS_s | Frequency Synthesizer Programming Command |
| Crfc_CMD_GET_FW_INFO_s | Request Information on the RF Core ROM Firmware |
| Crfc_CMD_GET_RSSI_s | Read RSSI Command |
| Crfc_CMD_HS_RX_s | High-Speed Receive Command |
| Crfc_CMD_HS_TX_s | High-Speed Transmit Command |
| Crfc_CMD_IEEE_ABORT_BG_s | IEEE 802.15.4 Abort Background Level Command |
| Crfc_CMD_IEEE_ABORT_FG_s | IEEE 802.15.4 Abort Foreground Level Command |
| Crfc_CMD_IEEE_CCA_REQ_s | IEEE 802.15.4 CCA and RSSI Information Request Command |
| Crfc_CMD_IEEE_CSMA_s | IEEE 802.15.4 CSMA-CA Command |
| Crfc_CMD_IEEE_ED_SCAN_s | IEEE 802.15.4 Energy Detect Scan Command |
| Crfc_CMD_IEEE_MOD_CCA_s | IEEE 802.15.4 Modify CCA Parameter Command |
| Crfc_CMD_IEEE_MOD_FILT_s | IEEE 802.15.4 Modify Frame Filtering Parameter Command |
| Crfc_CMD_IEEE_MOD_SRC_MATCH_s | IEEE 802.15.4 Enable/Disable Source Matching Entry Command |
| Crfc_CMD_IEEE_RX_ACK_s | IEEE 802.15.4 Receive Acknowledgement Command |
| Crfc_CMD_IEEE_RX_s | IEEE 802.15.4 Receive Command |
| Crfc_CMD_IEEE_STOP_FG_s | IEEE 802.15.4 Gracefully Stop Foreground Level Command |
| Crfc_CMD_IEEE_TX_s | IEEE 802.15.4 Transmit Command |
| Crfc_CMD_MODIFY_FS_s | Set New Synthesizer Frequency without Recalibration |
| Crfc_CMD_NOP_s | No Operation Command |
| Crfc_CMD_PATTERN_CHECK_s | Command for Checking a Value in Memory aginst a Pattern |
| Crfc_CMD_PING_s | Respond with Command ACK Only |
| Crfc_CMD_PROP_CS_s | Carrier Sense Command |
| Crfc_CMD_PROP_RADIO_DIV_SETUP_PA_s | |
| Crfc_CMD_PROP_RADIO_DIV_SETUP_s | Proprietary Mode Radio Setup Command for All Frequency Bands |
| Crfc_CMD_PROP_RADIO_SETUP_PA_s | |
| Crfc_CMD_PROP_RADIO_SETUP_s | Proprietary Mode Radio Setup Command for 2.4 GHz |
| Crfc_CMD_PROP_RESTART_RX_s | Restart Packet Command |
| Crfc_CMD_PROP_RX_ADV_s | Proprietary Mode Advanced Receive Command |
| Crfc_CMD_PROP_RX_ADV_SNIFF_s | Proprietary Mode Advanced Receive Command with Sniff Mode |
| Crfc_CMD_PROP_RX_s | Proprietary Mode Receive Command |
| Crfc_CMD_PROP_RX_SNIFF_s | Proprietary Mode Receive Command with Sniff Mode |
| Crfc_CMD_PROP_SET_LEN_s | Set Packet Length Command |
| Crfc_CMD_PROP_TX_ADV_s | Proprietary Mode Advanced Transmit Command |
| Crfc_CMD_PROP_TX_s | Proprietary Mode Transmit Command |
| Crfc_CMD_RADIO_SETUP_PA_s | |
| Crfc_CMD_RADIO_SETUP_s | Radio Setup Command for Pre-Defined Schemes |
| Crfc_CMD_READ_RFREG_s | Read RF Core Hardware Register |
| Crfc_CMD_REMOVE_DATA_ENTRY_s | Remove First Data Entry from Queue |
| Crfc_CMD_REMOVE_PENDING_ENTRIES_s | Remove Pending Entries from Queue |
| Crfc_CMD_RESYNC_RAT_s | Re-calculate rat0 value while RAT is running |
| Crfc_CMD_RX_TEST_s | Receiver Test Command |
| Crfc_CMD_SCH_IMM_s | Run Immidiate Command as Radio Operation Command |
| Crfc_CMD_SET_CMD_START_IRQ_s | Enable or disable generation of IRQ when a radio operation command starts |
| Crfc_CMD_SET_RAT_CMP_s | Set Radio Timer Channel in Compare Mode |
| Crfc_CMD_SET_RAT_CPT_s | Set Radio Timer Channel in Capture Mode |
| Crfc_CMD_SET_RAT_OUTPUT_s | Set Radio Timer Output to a Specified Mode |
| Crfc_CMD_SET_TX20_POWER_s | Set Transmit Power for 20-dBm PA |
| Crfc_CMD_SET_TX_POWER_s | Set Transmit Power |
| Crfc_CMD_START_RAT_s | Asynchronously Start Radio Timer Command |
| Crfc_CMD_STOP_s | Stop Running Radio Operation Command Gracefully |
| Crfc_CMD_SYNC_START_RAT_s | Synchrously Start Radio Timer Command |
| Crfc_CMD_SYNC_STOP_RAT_s | Synchronize and Stop Radio Timer Command |
| Crfc_CMD_TRIGGER_s | Generate Command Trigger |
| Crfc_CMD_TX_TEST_s | Transmitter Test Command |
| Crfc_CMD_UPDATE_FS_s | Set New Synthesizer Frequency without Recalibration (Deprecated; use CMD_MODIFY_FS) |
| Crfc_CMD_UPDATE_HPOSC_FREQ_s | Set New Frequency Offset for HPOSC |
| Crfc_CMD_UPDATE_RADIO_SETUP_s | Update Radio Settings Command |
| Crfc_command_s | |
| Crfc_dataEntry_s | |
| Crfc_dataEntryGeneral_s | |
| Crfc_dataEntryMulti_s | |
| Crfc_dataEntryPartial_s | |
| Crfc_dataEntryPointer_s | |
| Crfc_hsRxOutput_s | |
| Crfc_hsRxStatus_s | |
| Crfc_ieeeRxCorrCrc_s | |
| Crfc_ieeeRxOutput_s | |
| Crfc_iqAutoCopyDef_s | |
| Crfc_propRxOutput_s | |
| Crfc_propRxStatus_s | |
| Crfc_radioOp_s | |
| Crfc_shortAddrEntry_s | |
| Crfc_statusIqSamplesEntry_s | |
| CRFCC26XX_HWAttrsV2 | RF Hardware attributes |
| CRFCC26XX_SchedulerPolicy | RF scheduler policy |
| CrfCoreHal_bleCoExConfig_s | |
| CrfTrim_t |