![]() |
![]() |
TI BLE5-Stack API Documentation
2.01.01.00
|
ToF calibration information. More...
Data Fields | |
uint16_t | calibrationOffset |
The distance at which calibration is being performed (will be subtracted from final result) | |
ToF_BurstStat * | pCalibVals |
Array to save calibration values. | |
uint8_t | runsForCalibration |
Amount runs (instances of TOF_run) needed until calibration is complete. | |
tofCalibState_e | tofCalibState |
Calibration state. | |
ToF calibration information.