|
TI BLE Stack API Documentation
2.03.08
|
LE Remote Connection Parameter Request Event. More...
#include <hci.h>
Public Attributes | |
| osal_event_hdr_t | hdr |
| osal event header | |
| uint8 | BLEEventCode |
| BLE Event Code. | |
| uint8 | status |
| status of event | |
| uint16 | connHandle |
| connection handle | |
| uint16 | Interval_Min |
| minimum connection interval | |
| uint16 | Interval_Max |
| maximum connection interval | |
| uint16 | Latency |
| slave latency | |
| uint16 | Timeout |
| supervision timeout | |
LE Remote Connection Parameter Request Event.
1.8.12