![]() |
![]() |
#include <vcd.h>
Data Fields | |
int_least16_t | numModels |
int_least16_t | numObs |
int_least16_t | numUpdates |
int_least16_t | type |
char const * | name |
int_least16_t | index |
bool | enabled |
A structure that holds information for a model. The structure is filled on a call to VCD_getModelInfo.
int_least16_t VCD_ModelInfoStructDef::numModels |
Number of models currently available
int_least16_t VCD_ModelInfoStructDef::numObs |
Number of observations in requested model
int_least16_t VCD_ModelInfoStructDef::numUpdates |
Number of updates of requested model
int_least16_t VCD_ModelInfoStructDef::type |
Type of the model
char const* VCD_ModelInfoStructDef::name |
The name of the model
int_least16_t VCD_ModelInfoStructDef::index |
Current zero-based index of the model
bool VCD_ModelInfoStructDef::enabled |
Flag indicating if model is enabled