xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_uDopProc_HW_Resources Struct Reference

Detailed Description

Doppler DPU HW configuration parameters.

The structure is used to hold the HW configuration parameters for the Doppler DPU

Data Fields

DPU_uDopProc_EdmaCfg edmaCfg
 EDMA configuration. More...
 
DPU_uDopProc_HwaCfg hwaCfg
 HWA configuration. More...
 
DPIF_RadarCube radarCube
 Radar Cube. More...
 
DPIF_DetMatrix detMatrix
 Detection matrix. More...
 
uint32_t * uDopplerHwaOutput
 Output buffer (ping/pong) to store HWA micro Doppler data. More...
 
DPU_uDopProc_scratch scratchBuf
 Scratch buffer for feature extraction and classifier. More...
 
DPU_DoaProc_HWA_Option_Cfg doaRngGateCfg
 HWA Doppler FFT Parmas set configuration (performing Doppler FFT and antenna mapping) More...
 
DPU_uDopProc_FeatureObjfeatureObj
 Collected features across frames per track ID. More...
 
DPU_uDopProc_scratch scratchBuf2
 Scratch buffer for classifier, for linearized input feature set. More...
 

Field Documentation

◆ edmaCfg

DPU_uDopProc_EdmaCfg DPU_uDopProc_HW_Resources::edmaCfg

EDMA configuration.

◆ hwaCfg

DPU_uDopProc_HwaCfg DPU_uDopProc_HW_Resources::hwaCfg

HWA configuration.

◆ radarCube

DPIF_RadarCube DPU_uDopProc_HW_Resources::radarCube

Radar Cube.

◆ detMatrix

DPIF_DetMatrix DPU_uDopProc_HW_Resources::detMatrix

Detection matrix.

◆ uDopplerHwaOutput

uint32_t* DPU_uDopProc_HW_Resources::uDopplerHwaOutput

Output buffer (ping/pong) to store HWA micro Doppler data.

◆ scratchBuf

DPU_uDopProc_scratch DPU_uDopProc_HW_Resources::scratchBuf

Scratch buffer for feature extraction and classifier.

◆ doaRngGateCfg

DPU_DoaProc_HWA_Option_Cfg DPU_uDopProc_HW_Resources::doaRngGateCfg

HWA Doppler FFT Parmas set configuration (performing Doppler FFT and antenna mapping)

◆ featureObj

DPU_uDopProc_FeatureObj* DPU_uDopProc_HW_Resources::featureObj

Collected features across frames per track ID.

◆ scratchBuf2

DPU_uDopProc_scratch DPU_uDopProc_HW_Resources::scratchBuf2

Scratch buffer for classifier, for linearized input feature set.