xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_uDopProc_EdmaCfg Struct Reference

Detailed Description

dopplerProc DPU EDMA configuration parameters

The structure is used to hold the EDMA configuration parameters for the Doppler Processing DPU

Data Fields

EDMA_Handle edmaHandle
 EDMA driver handle. More...
 
uint32_t edmaInstanceId
 
DPEDMA_ChanCfg edmaIn
 EDMA configuration for Input data (Radar cube -> HWA memory). More...
 
DPEDMA_ChanCfg edmaResetIn
 EDMA configuration for the memory reset. More...
 
DPEDMA_ChanCfg edmaHotSig
 EDMA configuration for hot signature. More...
 
DPEDMA_3LinkChanCfg edmaChainOut
 EDMA configuration for chaining back and final out. More...
 
DPEDMA_ChanCfg edmaMicroDopOut
 EDMA configuration for data output from HWA - Detection matrix. More...
 
Edma_IntrObjectintrObj
 EDMA interrupt object. More...
 

Field Documentation

◆ edmaHandle

EDMA_Handle DPU_uDopProc_EdmaCfg::edmaHandle

EDMA driver handle.

◆ edmaInstanceId

uint32_t DPU_uDopProc_EdmaCfg::edmaInstanceId

◆ edmaIn

DPEDMA_ChanCfg DPU_uDopProc_EdmaCfg::edmaIn

EDMA configuration for Input data (Radar cube -> HWA memory).

◆ edmaResetIn

DPEDMA_ChanCfg DPU_uDopProc_EdmaCfg::edmaResetIn

EDMA configuration for the memory reset.

◆ edmaHotSig

DPEDMA_ChanCfg DPU_uDopProc_EdmaCfg::edmaHotSig

EDMA configuration for hot signature.

◆ edmaChainOut

DPEDMA_3LinkChanCfg DPU_uDopProc_EdmaCfg::edmaChainOut

EDMA configuration for chaining back and final out.

◆ edmaMicroDopOut

DPEDMA_ChanCfg DPU_uDopProc_EdmaCfg::edmaMicroDopOut

EDMA configuration for data output from HWA - Detection matrix.

◆ intrObj

Edma_IntrObject* DPU_uDopProc_EdmaCfg::intrObj

EDMA interrupt object.