xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_uDopProc_Config Struct Reference

Detailed Description

dopplerProc DPU configuration parameters

The structure is used to hold the configuration parameters for the Doppler Processing removal DPU

Data Fields

DPU_uDopProc_HW_Resources hwRes
 HW resources. More...
 
DPU_uDopProc_StaticConfig staticCfg
 Static configuration. More...
 
bool isFirstTimeCfg
 Flag indicating first time configuration call. More...
 

Field Documentation

◆ hwRes

DPU_uDopProc_HW_Resources DPU_uDopProc_Config::hwRes

HW resources.

◆ staticCfg

DPU_uDopProc_StaticConfig DPU_uDopProc_Config::staticCfg

Static configuration.

◆ isFirstTimeCfg

bool DPU_uDopProc_Config::isFirstTimeCfg

Flag indicating first time configuration call.