xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_TrackerProc_StaticConfig Struct Reference

Detailed Description

TrackerProc static configuration.

The structure is used to hold the static configuraiton used by trackerProc

Data Fields

uint8_t trackerEnabled
 Application level parameters. More...
 
float sensorAzimuthTilt
 Application level parameters. More...
 
float sensorElevationTilt
 Application level parameters. More...
 
float sensorHeight
 Application level parameters. More...
 
GTRACK_allocationParams allocationParams
 Application level parameters. More...
 
GTRACK_gatingParams gatingParams
 Application level parameters. More...
 
GTRACK_stateParams stateParams
 Application level parameters. More...
 
GTRACK_sceneryParams sceneryParams
 Application level parameters. More...
 
GTRACK_presenceParams presenceParams
 Application level parameters. More...
 
float accelerationParams [TRACKERPROC_ACCEL_PARAMS_NUM_ELEMENTS]
 Application level parameters. More...
 
uint32_t trackingParamSet
 Application level parameters. More...
 
GTRACK_moduleConfig gtrackModuleConfig
 GTRACK lib Core Parameters. More...
 
uint8_t isCliCmdMaxAccelParamReceived
 Flag indicating CLI command for max acceleration parameters has been received. More...
 

Field Documentation

◆ trackerEnabled

uint8_t DPU_TrackerProc_StaticConfig::trackerEnabled

Application level parameters.

◆ sensorAzimuthTilt

float DPU_TrackerProc_StaticConfig::sensorAzimuthTilt

Application level parameters.

◆ sensorElevationTilt

float DPU_TrackerProc_StaticConfig::sensorElevationTilt

Application level parameters.

◆ sensorHeight

float DPU_TrackerProc_StaticConfig::sensorHeight

Application level parameters.

◆ allocationParams

GTRACK_allocationParams DPU_TrackerProc_StaticConfig::allocationParams

Application level parameters.

◆ gatingParams

GTRACK_gatingParams DPU_TrackerProc_StaticConfig::gatingParams

Application level parameters.

◆ stateParams

GTRACK_stateParams DPU_TrackerProc_StaticConfig::stateParams

Application level parameters.

◆ sceneryParams

GTRACK_sceneryParams DPU_TrackerProc_StaticConfig::sceneryParams

Application level parameters.

Application level parameters

◆ presenceParams

GTRACK_presenceParams DPU_TrackerProc_StaticConfig::presenceParams

Application level parameters.

◆ accelerationParams

float DPU_TrackerProc_StaticConfig::accelerationParams[TRACKERPROC_ACCEL_PARAMS_NUM_ELEMENTS]

Application level parameters.

◆ trackingParamSet

uint32_t DPU_TrackerProc_StaticConfig::trackingParamSet

Application level parameters.

◆ gtrackModuleConfig

GTRACK_moduleConfig DPU_TrackerProc_StaticConfig::gtrackModuleConfig

GTRACK lib Core Parameters.

◆ isCliCmdMaxAccelParamReceived

uint8_t DPU_TrackerProc_StaticConfig::isCliCmdMaxAccelParamReceived

Flag indicating CLI command for max acceleration parameters has been received.