xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_TrackerProc_OutParams Struct Reference

Detailed Description

TrackerProc output parameter structure.

The structure is used to hold the output parameters for TrackerProc

Data Fields

uint32_t numTargets
 Number of tracked objects. More...
 
uint32_t numIndices
 Number of point-cloud points. More...
 
uint8_t presenceInd
 Target presence indicator. More...
 
trackerProc_TargettList
 Output list of tracked targets. More...
 
trackerProc_TargetIndextargetIndex
 Index list - point-cloud points association with target Ids. More...
 

Field Documentation

◆ numTargets

uint32_t DPU_TrackerProc_OutParams::numTargets

Number of tracked objects.

◆ numIndices

uint32_t DPU_TrackerProc_OutParams::numIndices

Number of point-cloud points.

◆ presenceInd

uint8_t DPU_TrackerProc_OutParams::presenceInd

Target presence indicator.

◆ tList

trackerProc_Target* DPU_TrackerProc_OutParams::tList

Output list of tracked targets.

◆ targetIndex

trackerProc_TargetIndex* DPU_TrackerProc_OutParams::targetIndex

Index list - point-cloud points association with target Ids.