xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_MpdProc_StaticConfig Struct Reference

Detailed Description

MpdProc static configuration.

The structure is used to hold the static configuraiton used by MpdProc

Data Fields

uint8_t motionMode
 Application level parameters. More...
 
mpdProc_SceneryParams sceneryParams
 Application level parameters. More...
 
mpdProc_ClusterParamCfg clusterParams
 Application level parameters. More...
 
mpdProc_MotionModeStateParamCfg majorStateParamCfg
 Application level parameters. More...
 
mpdProc_MotionModeStateParamCfg minorStateParamCfg
 Application level parameters. More...
 

Field Documentation

◆ motionMode

uint8_t DPU_MpdProc_StaticConfig::motionMode

Application level parameters.

◆ sceneryParams

mpdProc_SceneryParams DPU_MpdProc_StaticConfig::sceneryParams

Application level parameters.

◆ clusterParams

mpdProc_ClusterParamCfg DPU_MpdProc_StaticConfig::clusterParams

Application level parameters.

◆ majorStateParamCfg

mpdProc_MotionModeStateParamCfg DPU_MpdProc_StaticConfig::majorStateParamCfg

Application level parameters.

◆ minorStateParamCfg

mpdProc_MotionModeStateParamCfg DPU_MpdProc_StaticConfig::minorStateParamCfg

Application level parameters.