xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_MpdProc_Config Struct Reference

Detailed Description

Motion Presence Detection configuration.

The structure is used to hold all the relevant configuration which is used to configure MpdProc module

Data Fields

DPU_MpdProc_StaticConfig staticCfg
 MpdProc static configuration. More...
 
DPU_MpdProc_HW_Resources res
 Hardware resources. More...
 

Field Documentation

◆ staticCfg

DPU_MpdProc_StaticConfig DPU_MpdProc_Config::staticCfg

MpdProc static configuration.

◆ res

DPU_MpdProc_HW_Resources DPU_MpdProc_Config::res

Hardware resources.