xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_CFARProcHWA_OutParams Struct Reference

Detailed Description

Output parameters populated during Processing time.

The structure is used to hold the output parameters

Data Fields

DPU_CFARProc_Stats stats
 CFARCAProc statistics. More...
 
uint32_t numCfarDetectedPoints
 Number of CFAR detected points. More...
 
DPIF_PointCloudCartesianExt * detObjOut
 point-cloud output list More...
 
DPIF_PointCloudRngAzimElevDopInd * detObjIndOut
 point-cloud output list with range/azimuth/elevation/doppler indices (for testing) More...
 
uint32_t detObjOutMaxSize
 point-cloud output list size More...
 
uint32_t * rangeProfile
 range profile More...
 
DPU_CFARProcHWA_CfarDetOutputcfarRangeDetOutList
 CFAR output detection list filled by HWA. More...
 
DPIF_CFARRngDopDetListElement * detRngDopList
 CFAR final output detection list filled by CFAR DPU when running on Range/Doppler heatmap. More...
 

Field Documentation

◆ stats

DPU_CFARProc_Stats DPU_CFARProcHWA_OutParams::stats

CFARCAProc statistics.

◆ numCfarDetectedPoints

uint32_t DPU_CFARProcHWA_OutParams::numCfarDetectedPoints

Number of CFAR detected points.

◆ detObjOut

DPIF_PointCloudCartesianExt* DPU_CFARProcHWA_OutParams::detObjOut

point-cloud output list

◆ detObjIndOut

DPIF_PointCloudRngAzimElevDopInd* DPU_CFARProcHWA_OutParams::detObjIndOut

point-cloud output list with range/azimuth/elevation/doppler indices (for testing)

◆ detObjOutMaxSize

uint32_t DPU_CFARProcHWA_OutParams::detObjOutMaxSize

point-cloud output list size

◆ rangeProfile

uint32_t* DPU_CFARProcHWA_OutParams::rangeProfile

range profile

◆ cfarRangeDetOutList

DPU_CFARProcHWA_CfarDetOutput* DPU_CFARProcHWA_OutParams::cfarRangeDetOutList

CFAR output detection list filled by HWA.

◆ detRngDopList

DPIF_CFARRngDopDetListElement* DPU_CFARProcHWA_OutParams::detRngDopList

CFAR final output detection list filled by CFAR DPU when running on Range/Doppler heatmap.