xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_CFARProcHWA_CfarDetOutput Struct Reference

Detailed Description

Detected object parameters filled by HWA CFAR.

Data Fields

uint32_t noise
 Noise energy in CFAR cell. More...
 
uint32_t cellIdx: 12
 Sample index (i.e. cell under test index) More...
 
uint32_t iterNum: 12
 Iteration number (i.e. REG_BCNT counter value) More...
 
uint32_t reserved: 8
 Reserved. More...
 

Field Documentation

◆ noise

uint32_t DPU_CFARProcHWA_CfarDetOutput::noise

Noise energy in CFAR cell.

◆ cellIdx

uint32_t DPU_CFARProcHWA_CfarDetOutput::cellIdx

Sample index (i.e. cell under test index)

◆ iterNum

uint32_t DPU_CFARProcHWA_CfarDetOutput::iterNum

Iteration number (i.e. REG_BCNT counter value)

◆ reserved

uint32_t DPU_CFARProcHWA_CfarDetOutput::reserved

Reserved.