xWRL6432 MMWAVE-L-SDK  05.05.00.00

Introduction

Macros that define values for real/complex format of input/output samples.

Macros

#define HWA_SAMPLES_FORMAT_COMPLEX   ((uint8_t)0U)
 
#define HWA_SAMPLES_FORMAT_REAL   ((uint8_t)1U)
 

Macro Definition Documentation

◆ HWA_SAMPLES_FORMAT_COMPLEX

#define HWA_SAMPLES_FORMAT_COMPLEX   ((uint8_t)0U)

complex samples (I/Q)

◆ HWA_SAMPLES_FORMAT_REAL

#define HWA_SAMPLES_FORMAT_REAL   ((uint8_t)1U)

real samples (I)