HWA interrupt default priority, applied only to the processors, which support hardware priority.
Macros | |
#define | HWA_DONE_INTERRUPT_PRIORITY (HwiP_MAX_PRIORITY - 1U) |
Default HWA background thread done interrupt priority. More... | |
#define | HWA_PARAMSETDONE_INTERRUPT1_PRIORITY (HwiP_MAX_PRIORITY - 1U) |
Default HWA paramset done interrupt 1 priority. More... | |
#define | HWA_PARAMSETDONE_INTERRUPT2_PRIORITY (HwiP_MAX_PRIORITY - 1U) |
Default HWA paramset done interrupt 2 priority. More... | |
#define HWA_DONE_INTERRUPT_PRIORITY (HwiP_MAX_PRIORITY - 1U) |
Default HWA background thread done interrupt priority.
#define HWA_PARAMSETDONE_INTERRUPT1_PRIORITY (HwiP_MAX_PRIORITY - 1U) |
Default HWA paramset done interrupt 1 priority.
#define HWA_PARAMSETDONE_INTERRUPT2_PRIORITY (HwiP_MAX_PRIORITY - 1U) |
Default HWA paramset done interrupt 2 priority.