xWRL6432 MMWAVE-L-SDK  05.05.00.00

Introduction

Macros that define values for the various source select of threshold in pre-processing block.

Macros

#define HWA_DCSUB_SELECT_DCSW   ((uint8_t)0U) /** DC subtracted value comes from user defined through DC_I_SW[12] and DC_Q_SW[12] register */
 
#define HWA_DCSUB_SELECT_DCEST   ((uint8_t)1U) /** DC subtracted value comes from built-in DC estimation hardware, DC_EST_I_VAL[12] and DC_EST_I_VAL[12] registers */
 

Macro Definition Documentation

◆ HWA_DCSUB_SELECT_DCSW

#define HWA_DCSUB_SELECT_DCSW   ((uint8_t)0U) /** DC subtracted value comes from user defined through DC_I_SW[12] and DC_Q_SW[12] register */

◆ HWA_DCSUB_SELECT_DCEST

#define HWA_DCSUB_SELECT_DCEST   ((uint8_t)1U) /** DC subtracted value comes from built-in DC estimation hardware, DC_EST_I_VAL[12] and DC_EST_I_VAL[12] registers */