xWRL6432 MMWAVE-L-SDK  05.05.00.00
v0 Directory Reference

Files

file  dopplerproc_common.h [code]
 Implements Common definition across dopplerProc DPU.
 
file  dopplerproc_internal.h [code]
 Implements Data path doppler processing functionality.
 
file  dopplerprochwa.h [code]
 Implements Datapath doppler processing functionality using the HWA. Based on the RF parameters and range FFT output, dopplerProc configures hardware accelerator FFT engine in FFT mode, does the absolute sum across antenna and then starts creation of range doppler heatmap (takes 2-range bins to fill 64-bit EDMA interconnect). It also configures data input and output EDMA channels to bring data in and out of Doppler Processing memory.