TrackerProc DPU Object.
The structure is used to hold TrackerProc internal data object
Data Fields | |
DPU_TrackerProc_Handle | gtrackHandle |
Structure holds the message body for the Point Cloud. More... | |
uint32_t | pointCloudSize |
Point Cloud Size. More... | |
trackerProc_Point * | pointCloud |
Structure holds the Input Point Cloud. More... | |
trackerProc_TargetDescrHandle * | targetDescrHandle |
Target Descriptors. More... | |
DPU_TrackerProc_Config | pDpuCfg |
Pointer to DPU config. More... | |
bool | inProgress |
trackerProc DPU is in processing state More... | |
DPU_TrackerProc_Handle trackerProcObjType::gtrackHandle |
Structure holds the message body for the Point Cloud.
uint32_t trackerProcObjType::pointCloudSize |
Point Cloud Size.
trackerProc_Point* trackerProcObjType::pointCloud |
Structure holds the Input Point Cloud.
trackerProc_TargetDescrHandle* trackerProcObjType::targetDescrHandle |
Target Descriptors.
DPU_TrackerProc_Config trackerProcObjType::pDpuCfg |
Pointer to DPU config.
bool trackerProcObjType::inProgress |
trackerProc DPU is in processing state