dopplerProc DPU internal data Object
The structure is used to hold dopplerProc internal data object
Data Fields | |
HWA_Handle | hwaHandle |
HWA Handle. More... | |
EDMA_Handle | edmaHandle |
EDMA driver handle. More... | |
DPU_DopplerProc_Edma | edmaIn |
EDMA configuration for Input data (Radar cube -> HWA memory). More... | |
SemaphoreP_Object | hwaDoneSemaHandle |
HWA Processing Done semaphore Handle. More... | |
SemaphoreP_Object | edmaDoneSemaHandle |
EDMA Done semaphore Handle. More... | |
bool | inProgress |
Flag to indicate if DPU is in processing state. More... | |
uint8_t | hwaDmaTriggerSourcePing |
DMA trigger source channel for Ping param set. More... | |
uint8_t | hwaDmaTriggerSourcePong |
DMA trigger source channel for Pong param set. More... | |
uint16_t | hwaNumLoops |
HWA number of loops. More... | |
uint8_t | hwaParamStartIdx |
HWA start paramset index. More... | |
uint8_t | hwaParamStopIdx |
HWA stop paramset index. More... | |
uint32_t | hwaMemBankAddr [DPU_DOPPLERPROCHWA_NUM_HWA_MEMBANKS] |
HWA memory bank addresses. More... | |
HWA_Handle dopplerProcHWAObj::hwaHandle |
HWA Handle.
EDMA_Handle dopplerProcHWAObj::edmaHandle |
EDMA driver handle.
DPU_DopplerProc_Edma dopplerProcHWAObj::edmaIn |
EDMA configuration for Input data (Radar cube -> HWA memory).
SemaphoreP_Object dopplerProcHWAObj::hwaDoneSemaHandle |
HWA Processing Done semaphore Handle.
SemaphoreP_Object dopplerProcHWAObj::edmaDoneSemaHandle |
EDMA Done semaphore Handle.
bool dopplerProcHWAObj::inProgress |
Flag to indicate if DPU is in processing state.
uint8_t dopplerProcHWAObj::hwaDmaTriggerSourcePing |
DMA trigger source channel for Ping param set.
uint8_t dopplerProcHWAObj::hwaDmaTriggerSourcePong |
DMA trigger source channel for Pong param set.
uint16_t dopplerProcHWAObj::hwaNumLoops |
HWA number of loops.
uint8_t dopplerProcHWAObj::hwaParamStartIdx |
HWA start paramset index.
uint8_t dopplerProcHWAObj::hwaParamStopIdx |
HWA stop paramset index.
uint32_t dopplerProcHWAObj::hwaMemBankAddr[DPU_DOPPLERPROCHWA_NUM_HWA_MEMBANKS] |
HWA memory bank addresses.