xWRL6432 MMWAVE-L-SDK  05.04.00.01

Detailed Description

UART Parameters.

UART Parameters are used to with the UART_open() call. Default values for these parameters are set using UART_Params_init().

If NULL is passed for the parameters, UART_open() uses default parameters.

See also
UART_Params_init()

Data Fields

uint32_t baudRate
 
uint32_t dataLength
 
uint32_t stopBits
 
uint32_t parityType
 
uint32_t readMode
 
uint32_t writeMode
 
UART_CallbackFxn readCallbackFxn
 
UART_CallbackFxn writeCallbackFxn
 
uint32_t transferMode
 
uint32_t intrNum
 
uint8_t intrPriority
 
uint32_t edmaInst
 
uint32_t rxEvtNum
 
uint32_t txEvtNum
 

Field Documentation

◆ baudRate

uint32_t UART_Params::baudRate

Baud rate for UART

◆ dataLength

uint32_t UART_Params::dataLength

Data length for UART. Refer UART_DataLength

◆ stopBits

uint32_t UART_Params::stopBits

Stop bits for UART. Refer UART_StopBits

◆ parityType

uint32_t UART_Params::parityType

Parity bit type for UART. Refer UART_Parity

◆ readMode

uint32_t UART_Params::readMode

Read blocking or Callback mode. Refer UART_TransferMode

◆ writeMode

uint32_t UART_Params::writeMode

Write blocking or Callback mode. Refer UART_TransferMode

◆ readCallbackFxn

UART_CallbackFxn UART_Params::readCallbackFxn

Read callback function pointer

◆ writeCallbackFxn

UART_CallbackFxn UART_Params::writeCallbackFxn

Write callback function pointer

◆ transferMode

uint32_t UART_Params::transferMode

Transfer mode

◆ intrNum

uint32_t UART_Params::intrNum

Peripheral interrupt number

◆ intrPriority

uint8_t UART_Params::intrPriority

Interrupt priority

◆ edmaInst

uint32_t UART_Params::edmaInst

EDMA instance used for UART transfer

◆ rxEvtNum

uint32_t UART_Params::rxEvtNum

EDMA Event number used for UART Rx

◆ txEvtNum

uint32_t UART_Params::txEvtNum

EDMA Event number used for UART Tx