ZoomProc static configuration.
The structure is used to hold the static configuraiton used by zoomProc
Data Fields | |
uint8_t | numTxAntennas |
Number of transmit antennas. More... | |
uint8_t | numVirtualAntennas |
Number of virtual antennas. More... | |
bool | isTestMode |
Enable for offline ADC test mode. More... | |
float | freqRes |
Range FFT frequency bin resolution. More... | |
float | zoomRngFactor |
Chirp ramp end time/duration - in sec. More... | |
uint16_t | numRangeBins |
Number of range bins. More... | |
uint16_t | numDftBins |
Number of zoom DFT bins. More... | |
uint16_t | zoomFftSize |
zoom FFT size More... | |
uint16_t | zoomSamplesOneSide |
number of samples to zoom on either side of peak freq of interest More... | |
uint16_t | interpFactor |
interpolation factor for zoom in More... | |
uint16_t * | peakLoc |
1D FFT peak bin location More... | |
uint16_t | numChirpsPerFrame |
Number of chirps per frame. More... | |
DPIF_ADCBufData | ADCBufData |
ADCBuf buffer interface. More... | |
uint8_t | lowPowerMode |
Low power mode 0-disabled, 1-enabled, 2-test mode (power stays on, system coftware components reset) More... | |
uint8_t DPU_ZoomProc_StaticConfig::numTxAntennas |
Number of transmit antennas.
uint8_t DPU_ZoomProc_StaticConfig::numVirtualAntennas |
Number of virtual antennas.
bool DPU_ZoomProc_StaticConfig::isTestMode |
Enable for offline ADC test mode.
float DPU_ZoomProc_StaticConfig::freqRes |
Range FFT frequency bin resolution.
float DPU_ZoomProc_StaticConfig::zoomRngFactor |
Chirp ramp end time/duration - in sec.
uint16_t DPU_ZoomProc_StaticConfig::numRangeBins |
Number of range bins.
uint16_t DPU_ZoomProc_StaticConfig::numDftBins |
Number of zoom DFT bins.
uint16_t DPU_ZoomProc_StaticConfig::zoomFftSize |
zoom FFT size
uint16_t DPU_ZoomProc_StaticConfig::zoomSamplesOneSide |
number of samples to zoom on either side of peak freq of interest
uint16_t DPU_ZoomProc_StaticConfig::interpFactor |
interpolation factor for zoom in
uint16_t* DPU_ZoomProc_StaticConfig::peakLoc |
1D FFT peak bin location
uint16_t DPU_ZoomProc_StaticConfig::numChirpsPerFrame |
Number of chirps per frame.
DPIF_ADCBufData DPU_ZoomProc_StaticConfig::ADCBufData |
ADCBuf buffer interface.
uint8_t DPU_ZoomProc_StaticConfig::lowPowerMode |
Low power mode 0-disabled, 1-enabled, 2-test mode (power stays on, system coftware components reset)