ADC Data buffer definition.
The structure defines the ADC data buffer ,including data property, data size and data pointer
Data Fields | |
DPIF_ADCBufProperty | dataProperty |
ADCBuf data property. More... | |
uint32_t | dataSize |
ADCBuf buffer size in bytes. More... | |
void * | data |
ADCBuf data pointer. More... | |
DPIF_ADCBufProperty DPIF_ADCBufData::dataProperty |
ADCBuf data property.
uint32_t DPIF_ADCBufData::dataSize |
ADCBuf buffer size in bytes.
void* DPIF_ADCBufData::data |
ADCBuf data pointer.