ADC Data buffer property.
The structure describes the properties for ADC data buffers
Data Fields | |
DPIF_DATAFORMAT | dataFmt |
Data format in adcbuf. More... | |
DPIF_RXCHAN_INTERLEAVE | interleave |
Data in interleave or non-interleave mode. More... | |
uint8_t | numChirpsPerChirpEvent |
ADCBUF will generate chirp interrupt event every this many chirps - chirpthreshold. More... | |
uint8_t | adcBits |
ADC out bits 0(12 Bits), 1(14 Bits), 2(16 Bits) refer to rlAdcBitFormat_t for details. More... | |
uint8_t | numRxAntennas |
Number of receive antennas. More... | |
uint16_t | numAdcSamples |
Number of ADC samples. More... | |
uint16_t | rxChanOffset [SYS_COMMON_NUM_RX_CHANNEL] |
rxChan offset in ADCBuf, it is required in non-interleave mode The offset array is set for numRxAntennas starting from index 0 contiguously The offset is in number of bytes More... | |
DPIF_DATAFORMAT DPIF_ADCBufProperty::dataFmt |
Data format in adcbuf.
DPIF_RXCHAN_INTERLEAVE DPIF_ADCBufProperty::interleave |
Data in interleave or non-interleave mode.
uint8_t DPIF_ADCBufProperty::numChirpsPerChirpEvent |
ADCBUF will generate chirp interrupt event every this many chirps - chirpthreshold.
uint8_t DPIF_ADCBufProperty::adcBits |
ADC out bits 0(12 Bits), 1(14 Bits), 2(16 Bits) refer to rlAdcBitFormat_t for details.
uint8_t DPIF_ADCBufProperty::numRxAntennas |
Number of receive antennas.
uint16_t DPIF_ADCBufProperty::numAdcSamples |
Number of ADC samples.
uint16_t DPIF_ADCBufProperty::rxChanOffset[SYS_COMMON_NUM_RX_CHANNEL] |
rxChan offset in ADCBuf, it is required in non-interleave mode The offset array is set for numRxAntennas starting from index 0 contiguously The offset is in number of bytes