ZoomProc hardware resources.
The structure is used to hold the hardware resources needed for Zoom FFT
Data Fields | |
EDMA_Handle | edmaHandle |
EDMA Handle. More... | |
DPU_ZoomProc_HwaConfig | hwaCfg |
HWA configuration. More... | |
DPU_ZoomProc_EDMAInputConfig | edmaInCfg |
EDMA configuration for zoomProc data Input. More... | |
DPU_ZoomProc_EDMAOutputConfig | edmaOutCfg |
EDMA configuration for zoomProc data Output. More... | |
Edma_IntrObject * | intrObj |
EDMA interrupt object. More... | |
cmplx32ImRe_t * | zoomDftOut |
Pointer to DFT output buffer. More... | |
uint32_t | zoomDftOutSize |
DFT output buffer size. More... | |
uint16_t * | zoomInRbin |
Zoom in frequencies as range bin locations based on 1D FFT resolution. More... | |
EDMA_Handle DPU_ZoomProc_HW_Resources::edmaHandle |
EDMA Handle.
DPU_ZoomProc_HwaConfig DPU_ZoomProc_HW_Resources::hwaCfg |
HWA configuration.
DPU_ZoomProc_EDMAInputConfig DPU_ZoomProc_HW_Resources::edmaInCfg |
EDMA configuration for zoomProc data Input.
DPU_ZoomProc_EDMAOutputConfig DPU_ZoomProc_HW_Resources::edmaOutCfg |
EDMA configuration for zoomProc data Output.
Edma_IntrObject* DPU_ZoomProc_HW_Resources::intrObj |
EDMA interrupt object.
cmplx32ImRe_t* DPU_ZoomProc_HW_Resources::zoomDftOut |
Pointer to DFT output buffer.
uint32_t DPU_ZoomProc_HW_Resources::zoomDftOutSize |
DFT output buffer size.
uint16_t* DPU_ZoomProc_HW_Resources::zoomInRbin |
Zoom in frequencies as range bin locations based on 1D FFT resolution.