ZoomProc HWA configuration.
The structure is used to hold the HWA configuration needed for Range FFT
Data Fields | |
uint8_t | paramSetStartIdx |
HWA paramset Start index. More... | |
uint8_t | numParamSet |
Number of HWA param sets must be DPU_ZOOMPROC_NUM_HWA_PARAM_SETS. More... | |
DPU_ZoomProc_InputMode | dataInputMode |
Data Input Mode, to configure EDMA in for the adc input. More... | |
uint8_t | dmaTrigSrcChan |
ZoomProc HWA data input paramset dma trigger source channel. More... | |
uint8_t DPU_ZoomProc_HwaConfig::paramSetStartIdx |
HWA paramset Start index.
uint8_t DPU_ZoomProc_HwaConfig::numParamSet |
Number of HWA param sets must be DPU_ZOOMPROC_NUM_HWA_PARAM_SETS.
DPU_ZoomProc_InputMode DPU_ZoomProc_HwaConfig::dataInputMode |
Data Input Mode, to configure EDMA in for the adc input.
uint8_t DPU_ZoomProc_HwaConfig::dmaTrigSrcChan |
ZoomProc HWA data input paramset dma trigger source channel.